Biograph mCT FlowFlow Motion, durdurup çalıştırmaya son

Siemens’in devrim niteliğindeki FlowMotion™ teknolojisini kullanan Biograph mCT Flow™1, görüntüleme sırasında durdurup çalıştırma gerekliliğini ortadan kaldıran ilk PET/BT sistemi. Biograph mCT Flow ve FlowMotion sayesinde, planlama ve tarama işlemleri, hasta masasının tek bir hareketiyle yapılabiliyor. Biograph mCT Flow, en zorlu hastalıkların tanı ve tedavisinde olağanüstü ilerleme kaydetmenin önünü açıyor. Flow Motion teknolojili Biograph mCT Flow, durdurup çalıştırmaya son veriyor.

Özellikler ve Faydalar


Biograph mCT Flow4 with FlowMotion™ technology combines our standard-setting PET/CT with a unique system design that enables continuous motion of the patient table—allowing increased image quality, greater patient comfort, better performance and expanded Biograph mCT Flow and FlowMotion™ technology combines our standardsetting PET/CT with a big bore of 78cm, a variety of CT configurations up to 128 slices and a unique system design that enables continuous motion of the patient table—allowing increased image quality, greater patient comfort, better performance and expanded versatility.5


Leverage an open design

Streamline user experience and address a broader patient population with design purposefully built on our key technology.

Design
Take a closer look

The changing healthcare landscape calls for state-of-the-art medical systems - ones that can accommodate a broader patient population, offer expansion into new service lines like radiation therapy, minimize rescans due to patient motion, reduce patient discomfort and deliver a streamlined user experience to give staff more time to spend with each patient.

Biograph mCT Flow’s design addresses these needs today for success into the future. A large 78 cm bore, short 135 cm tunnel and 227 kg (500 lb) table capacity support the examination of a heavier patient population, allow for easier patient positioning, offer space for additional therapy accessories and help increase patient comfort.


Move your business forward

Evolve your business with the changing healthcare market with our scalable PET/CT platform that opens doors to new opportunities and helps to maximize and protect your investment for the future.

Statistics
Take a closer look

The changing healthcare market has introduced increasing cost pressures, reimbursement cuts and the need to attract more referring physicians and patients. Biograph mCT Flow is configured to address challenging patient situations, giving you the opportunity to maximize your return on investment. A remarkably scalable PET/CT platform, it’s designed to evolve with your business, helping you to attract referrals now and well into the future by doing more in radiology with true dual-use, expand into new service lines like radiotherapy planning or cardiology.


Tailor each exam

Every patient is unique.
Every organ is different.
Every disease is specific.

So a one-size-fits-all exam protocol is not ideal for achieving the best imaging quality and can negatively influence treatment decisions. A tailored approach, however, is more complex and usually requires additional time. With FlowMotion technology you can standardize imaging protocols while ensuring personalized scans, providing a higher standard5 of imaging in a single, fast exam.


FlowMotion

As a complement to our key technologies, FlowMotion can help improve patient outcomes and optimize your workflow. Most conventional stop-and-go examinations are restricted by the inefficiencies of bed-based scanning, which limits the routine use of advanced imaging technologies. FlowMotion's continuous bed motion helps you standardize protocols while personalizing the scans in a single, fast exam. Ensure reproducibility from one exam to another, reduce CT dose, increase image quality and provide greater patient comfort.

Simply load the standardized, indication-based protocol, personalize to patient anatomy and start the scan.

1
2
3
4
5
6
7
8