SOMATOM go.Sim

Together, creating efficiency

SOMATOM go.Sim allows a streamlined simulation process: Enhancing the patient experience, driving towards the reduction of risks within the complex RT simulation workflow, all with the intention of improving the workforce productivity. 

Designed and developed considering the needs of the radiation therapy staff: We are together creating efficiency.

SOMATOM go.Sim

Benefits

Courtesy of Radiology Department, Hospital Particular de Viana do Castelo, Portugal. 

Integrated components are the key to error-free CT simulation. SOMATOM go.Sim aims to give you certainty with a streamlined workflow that is smooth, fast, and able to deliver reproducible and user-independent results. 

Learn more
Without iMAR
With iMAR

Courtesy of Leopoldina Krankenhaus Schweinfurt, Germany

Because the image quality is crucial for tumor delineation and dose calculation, we’ve enhanced it further to help you lead the treatment planning path.
Learn more
SOMATOM go.Sim Siemens Healthineers
Reducing pressure on operators gives you time to focus on patients and high-quality results. SOMATOM go.Sim is built on a concept that cares for the needs of both patients and users.
Learn more

Courtesy of Radiology Department, Hospital Particular de Viana do Castelo, Portugal. 

Integrated components are the key to error-free CT simulation. SOMATOM go.Sim aims to give you certainty with a streamlined workflow that is smooth, fast, and able to deliver reproducible and user-independent results. 

Learn more

Evidence

 

    Technical Details

    Technical Specifications

    Bore size

    85 cm

    Scan Field-of-View (sFOV)

    60 cm

    Acquired slices/reconstruction slices

    32/64

    Z-axis coverage

    1.92 cm

    Rotation time

    0.351, 0.5, 1.0 s 

    Max. table load

    227/3071 kg (TG-66 compliant tables) 

    System footprint

    4 m2/43 ft2 (surface area covered by gantry and moving table top) 

    Min. room requirement 

    17.3 m2/186.2 ft2

    Related topics

    CT imaging for radiation therapy

    CT simulation for Radiation Therapy

    Imaging marks the beginning of a patient's RT treatment pathway. See why we believe that the very first image plays a curcial role throughout the whole treatment.

    SOMATOM go.Open Pro

    SOMATOM go.Open Pro

    Together, moving ahead: Push your clinical boundaries and remain at the forefront of imaging in RT.


    Varian Halcyon

    Radiotherapy treatment delivery

    The advanced radiotherapy treatment sytems from Varian are easy to customize, integrate, and upgrade so you can give your patients what they need quickly and easily.

    Downloads

    1
    ​2
    3
    4
    5
    6