SOMATOM go.Open Pro

Together, moving ahead

SOMATOM go.Open Pro is designed to provide clinicians with the right starting point to support new treatment approaches with the necessary tools for managing the individual complexities of patients. By harnessing the power of a unique detector width, improved tumor contrast, and intelligent real-time breathing adaptation, it delivers exceptional clarity for confident treatment planning. 

Push your clinical boundaries and remain at the forefront of your field for years to come: We are together, moving ahead.

SOMATOM go.Open Pro

Benefits

4D CT Siemens Healthineers

Courtesy of Universitätsklinikum Erlangen, Germany

A CT simulator that provides seamless patient marking and reduces unwarranted variations, SOMATOM go.Open Pro can break down the barriers to modern treatments and individualized care, allowing you to push the boundaries for challenging cases.
Learn more
Without iMAR
With iMAR
Because the image quality is crucial for tumor delineation and dose calculation, we’ve enhanced it further to help you lead the treatment planning path.
Learn more
SOMATOM go.Open Pro
SOMATOM go.Open Pro reinvents simulation for various cancer types, emphasizing precision and prioritizing the well-being of both patients and users.
Learn more
4D CT Siemens Healthineers

Courtesy of Universitätsklinikum Erlangen, Germany

A CT simulator that provides seamless patient marking and reduces unwarranted variations, SOMATOM go.Open Pro can break down the barriers to modern treatments and individualized care, allowing you to push the boundaries for challenging cases.
Learn more

Evidence

  

    Technical Details

    Technical Specifications

    Bore size

    85 cm

    Scan Field-of-View (sFOV)

    60 cm

    Acquired slices/reconstruction slices

    64/128

    Z-axis coverage

    3.84 cm

    Rotation time

    0.351, 0.5, 0.1 s

    Max. table load

    227/307kg (TG-66 compliant tables) 

    System footprint

    4m2/43 ft2 (surface area covered by gantry and moving table top) 

    Min. room requirement

    17.3 m2/186.2 ft2

    Related topics

    CT imaging for radiation therapy

    CT simulation for Radiation Therapy

    Imaging marks the beginning of a patient's RT treatment pathway. See why we believe that the very first image plays a curcial role throughout the whole treatment.

    SOMATOM go.Sim

    SOMATOM go.Sim

    Together, creating efficiency: With a CT simulator, which is designed and developed considering the needs of the whole radiation therapy staff.

    Varian Halcyon

    Radiotherapy treatment delivery

    The advanced radiotherapy treatment sytems from Varian are easy to customize, integrate, and upgrade so you can give your patients what they need quickly and easily.

    Downloads

    1
    ​2
    3
    4
    5
    6
    7
    8