Embrace human nature at 1.5T

Get the MAGNETOM Sola brochure

MAGNETOM Sola1 – the first 1.5T MRI system with BioMatrix Technology – automatically adjusts to patient biovariability to overcome unwarranted variations in MRI examinations. The outcome: fewer rescans, predictable scheduling and consistent, high-quality personalized exams with increased productivity. MAGNETOM Sola with BioMatrix technology embraces human nature – expanding precision medicine.

Features & Benefits

Embrace consistency at 1.5T with BioMatrix Technology

Being at the core of clinical routine, a 1.5T MR system has to provide fast and reliable results – for every patient, every time. MAGNETOM Sola achieves a new level of consistency with BioMatrix technology and meets throughput demands with high efficiency. The result: fewer rescans, higher diagnostic confidence, predictable patient scheduling, and consistent, high-quality personalized exams.

Embrace efficiency at 1.5T with GO technologies and Simultaneous Multi-Slice

For routine MR examinations, reimbursements are falling and referrals are increasing due to changing demographics. MAGNETOM Sola, with syngo MR XA11, embraces efficiency at 1.5T and makes push-button examinations a clinical reality. GO technologies help you accelerate the entire workflow from patient positioning to result distribution, powered by artificial intelligence.

Enhance your efficiency to optimize clinical operations with our new speed technology Simultaneous Multi-Slice TSE1. Simultaneous Multi-Slice, which was first introduced for DWI in brain, body, breast, and pelvis, is now also available for MSK imaging with TSE. With Simultaneous Multi-Slice TSE you can now reduce scan times by up to 46%2 for an entire MSK exam.

Embrace new clinical capabilities at 1.5T with Inline Compressed Sensing

With MAGNETOM Sola, grant patients access to MRI that previously had to be excluded because of their medical condition or due to the exam’s complexity. Free-breathing Compressed Sensing applications help improve the patient experience, while extending your range of services. Significantly simplified procedures with automated workflow strengthen clinical fields with growth potential such as whole-body MRI.

Clinical Use

Technical Details

Magnet System 
Field strength1.5 Tesla
Bore size70 cm Open Bore design
Helium consumptionZero Helium boil-off technology
Gradient strengthXQ gradients 45/200 simultaneously [2.03 MVA]
XJ gradients 33/125 simultaneously [1.25 MVA]
RF technology 
Maximum number of channels3204
Number of independent receiver channels that can be used simultaneously in one single scan and in one single FoV, each generating an independent partial image32, 48, 64
Power consumptionEco-Power technology
Siting and Installation 
System length157 cm cover to cover
System weight (in operation)4.2 tons
Minimum room size428 m2 / 302 sq ft


Related Products, Services & Resources

1The product is still under development and not commercially available yet. Its future availability cannot be ensured.

2Data on file.

3Channels (coil elements) that can be connected simultaneously.

4Minimum total space requirement for magnet, electronics, and console room.

5510(k) pending.