BioMatrix Technology

Embrace human nature

BioMatrix Technology
 
Contact Us

Patients have unique, individual characteristics – biovariabilities. Different physiologies and anatomies – but also the way we interact with them and technology – cause unwarranted variations in imaging results. BioMatrix Technology helps to overcome these challenges by automatically adjusting to patient biovariability. By embracing human nature in this way, we can personalize examinations and help expand precision medicine.

BioMatrix highlights

Benefit from a faster workflow

Transform care delivery with BioMatrix and GO technologies for an optimized MRI workflow. From patient preparation to result distribution, the new level of MRI workflow streamlines your clinical operations efficiently: by using intuitive and AI based technologies, operators are able to schedule one more patient per hour and therefore benefit from a faster workflow.3

Features

BioMatrix Sensors

Anticipate motion for high-quality results

Motion is a challenge in MRI. It can significantly decrease image quality, limit scan consistency, and lead to costly rescans. Fully integrated in the system architecture, BioMatrix Sensors capture respiratory, cardiac4 and head motion, which both boosts consistency and frees up the user to select the optimal exam strategy. This combination ensures high-quality results.

Respiratory Sensors automatically detect breathing patterns as soon as the patient lies on the table. This simplifies workflow as operators can perform respiratory-triggered scans without further interaction.

The Beat Sensor is integrated in the BioMatrix Body 12. It is designed for automatic cardiac triggering4 to accurately capture heart phases without the need for ECG leads.

The Kinetic Sensor in the scanner bore records real-time head motion information. It is designed for prospective motion correction and high-quality exams.

BioMatrix Tuners

Adapt to challenging anatomies for reliable exams

BioMatrix Tuners automatically adapt to challenging anatomies such as the head /neck area, the spine and the abdomen, for reliable exams. Even in difficult scan regions, intelligent coil technology consistently delivers excellent homogeneity and fat saturation. This provides robust, reproducible, high-quality imaging – for every patient, every time.

CoilShim technology is built into BioMatrix head and neck coils. It automatically improves fat saturation and DWI quality in the neck region to boost diagnostic quality and reduce the need for repeat scans.

SliceAdjust provides distortion-free, whole-body DWI scans and reliable fat saturation for both DWI and TSE sequences. It avoids broken spine artifacts for excellent correlation with anatomical scans.

BioMatrix Interfaces

Accelerate patient preparation for increased efficiency

BioMatrix Interfaces simplify how the user interacts with the scanner and the patient, accelerating patient preparation in order to increase quality and improve cost-effectiveness. No matter how tall, big, or mobile a patient is – or how experienced the technologist is – BioMatrix Interfaces speed up the workflow for increased efficiency.

Select&GO lets operators use artificial intelligence to automatically position patients up to 30%3 faster and avoid repositioning delays. The user simply selects the region or organ to be scanned with one touch on the display and the patient is precisely positioned.

The BioMatrix dockable table with eDrive support provides motorized assistance for transferring patients. Now even the heaviest patients can be effortlessly moved to and from the scanner.

Clinical Images

Browse the images to see the difference BioMatrix Technology can make in challenging MRI environments.

Clinical Cases

Discover how other MRI experts have applied BioMatrix Technology and the benefits this has brought.

MAGNETOM Flash – BioMatrix special issue

Read how colleagues worldwide face today's challenges in MRI with BioMatrix Technology and syngo MR XA software.
 

Learn more about BioMatrix Technology with these BioMatrix-specific case studies and clinical talks at MAGNETOM World, the Siemens MR user community forum.

Scanners with BioMatrix Technology

The family of scanners equipped with BioMatrix Technology is growing fast. Compare key specifications to find the perfect match for your needs.

1Still under development and not commercially available yet. Its future availability cannot be ensured.

2MAGNETOM Amira – A BioMatrix System with syngo MR XA 12 is not commercially available yet. Due to regulatory reasons the future availability cannot be guaranteed.

3Data on file.

4Cardiac Triggering is still under development and not commercially available yet. Its future availability cannot be ensured.