Cios Select

Select smart surgical imaging

Cios Select
Cios Select
 
Contact Us

Institutions are often confronted with insufficiently trained staff. In addition, downtimes and unpredictable service incidents can have a negative impact on the total cost of ownership, which may lead to precarious financial situations.

With Cios Select, you can safeguard the financial sustainability of your clinical institution with smart surgical imaging and service from a single reliable partner. Benefit from high system availability, low maintenance and reduced training requirements, and a global service network.

 

  • 99.8% system availability1- reliability in a smart, lean design
  • Smart system operation - with an intuitive user interface
  • High image quality - combined with IDEAL dose management

Features & Benefits

The mobile C-arm machine Cios Select is a smart choice for surgical imaging and offers a number of benefits – including a robust design, easy system operation, and sharp imaging at low dose.


99.8% system availability1 – reliability in a smart, lean design

Keep your operational costs predictable by providing your OR team with a robust C-arm that is characterized by high availability and low maintenance requirements.

  • Based on long-term experience in surgical imaging – successor in long line of well-known, established mobile C-arms
  • Robust hardware and software – thoroughly tested and proven
  • Tailored service offering – for you and your mobile C-arm machine

 


Smart system operation – with an intuitive user interface

Leverage your workforce and reduce training requirements with smart, intuitive system features like color-coded brakes and a concise control panel that simplifies system operation.

  • Simple button-based system control – via robust control panel on main unit and monitor cart
  • Intuitive C-arm positioning – with color-coded axes and brake handles
  • Easy to maneuver and position – thanks to compact, lightweight design of C-arm and monitor cart

 


High image quality – combined with IDEAL dose management

Improve patient care by giving your staff access to sharp, low-dose images enabled by proven optics and intelligent imaging algorithms like IDEAL (Intelligent Dose Efficiency Algorithm) as well as a basic vascular option.

  • Ideal for routine cases – in ortho and trauma surgery as well as urologic and basic vascular procedures
  • Sharp images at high resolution and low dose – thanks to advanced CCD camera and optics combined with IDEAL dose management
  • Radiation-free, precise C-arm positioning – with integrated laser light localizer2 on image intensifier

 


Clinical Use

The robust Cios Select is a smart choice for all routine surgical procedures. It excels with high system availability and lets you make confident decisions based on high-quality images.


Cios Select – smart for routine clinical uses

Cios Select is a multipurpose C-arm that lets you cover a wide clinical spectrum:

  • Ortho/trauma surgery
  • Basic vascular surgery
  • Lithotripsy
  • Endourology

Technical Specification

The mobile C-arm machine Cios Select convinces in every aspect.

System specification
Detector technologyImage intensifier (I.I.)
Field of view23 cm (9")
Image resolution1 K²
Power Output2.5 kW
Orbital movement130° (- 40° to + 90°)
Immersion depth73 cm (28.7”)
Free space78 cm (30.7”), with fixed grid
Monitors

2 x 19" high bright2
2 x 19" standard color

Image storage150.000 images
  
Clinical applications and workflows
Vascular softwareEssential2
Cooling system tubePassive
CARE programyes
IDEAL (dose management)yes
DICOM ServicesDICOM Send / Storage Commitment2
DICOM Print2
DICOM Query/Retrieve2
DICOM Worklist / MPPS2
  
System control
Control technologyButton based
Breaks controlManual
  
Room planning 
Unit fuse protection100 V to 127 V 20 A slow-blow fuse
200 V to 240 V 15 A slow-blow fuse
Dimensions C-arm
(l x w x h)
179.5 cm x 80 cm x 173.5 cm
(77.8“ x 31.5“ x 68.3“)
Dimension monitor cart
(l x w x h)
68.6 cm x 73.6 cm x 179.2 cm
(27“ x 29.0“ x 70.6“)
Weight C-arm275 kg (605 lbs)
Weight monitor cart150 kg (330 lbs)

 

Related Products, Services & Resources

1Average system availability over the entire Siemens mobile C-arm installed base

2Option

Cios Select is not commercially available in all countries. Due to regulatory reasons its future availability cannot be guaranteed. Please contact your local Siemens organization for further details.