Tools


Site Identifier

Global

Sitemap

Sitemap

Uroskop Omnia

System highlights

System highlights

  • The fully digital system with its large 43 cm x 43 cm flat detector allows full-format exposures of the entire urogenital tract in one acquisition with impressive image quality with up to 2840 x 2880 pixels.
  • With its curved tube column and two TFT color displays on a spring-articulated swivel arm, the system offers unique unrestricted symmetrical patient access from all four table sides, providing optimal view during all urological interventions. Patient repositioning is no longer necessary. Your anesthesiologist and his equipment remain at the head end of the table.
  • The HD VideoManager* offers you numerous interfacing possibilities with endoscopy, ultrasound and video-urodynamic workplaces. Uroskop Omnia is compatible with HD (high definition) endoscopy. HD EndoStore* allows endoscopy and ultrasound live images to be stored as DICOM images in a patient record together with all X-ray images and to be sent to PACS as a package.

 

Basic Unit

SystemOptional right-handed or left-handed version
Flat detector43 cm x 43 cm flat detector for large field-of view
TubeLongitudinal travel and parking position
TableContinuously adjustable height and travel Motorized tilt of ± 90°
HD Video ManagerInterface for external video sources such as endoscopy and ultrasound, HD compatible
AccessoriesVarious dedicated accessories to enhance urological applications such as micturition seat, leg holder, drain bags etc.
FLUOROSPOT CompactStorage and postprocessing of acquired images,syngo look & feel
NetworkingFull DICOM functionality

* Option

Did this information help you?
Thank you for your response
We detected numbers and/or an '@' symbol in your comment. Are you trying to enter a phone number or email address so that we may contact you, please contact us via our email form instead.

Note: to get a direct personal response, please contact us via our email form.

Thank you