- Home
- Modularis
ModularisTrue flexibility in urology
Features & Benefits
Business
Truly flexibility in urology – Explore the platform
Modularis scores with its enormous flexibility. A therapy unit, patient table, mobile C-arm and an ultrasound system – they all can be configured to meet your individual needs. The effortless transportation allows you to enhance utilization. And you can trust in high system reliability thanks to our seamless support and performance plans.
Modular configuration – Choose the modules and features you need
Combine the therapy unit Modularis Variostar with one of our dedicated patient tables Modularis Uro or Modularis Uro II, a mobile C-arm from Siemens* or your own third-party C-arm**. For radiation-free stone localization and monitoring, you can integrate our ultrasound system ACUSON X300™ PE.
A variety of applications – Expand your clinical portfolio
Modularis allows you to optimize utilization of your platform through a wide variety of applications. Beside stone treatment (ESWL) or orthopedic pain therapy (ESWT)***, Modularis also supports percutaneous interventions, transurethral procedures and other applications in urology.
Economic efficiency – Enhance utilization through mobile use
Large wheels allow easy moving of all modules. Thus, they can quickly be loaded and transported, for example between clinics. Each module offers a “plug-and-play” functionality whereby Modularis is ready for use within seconds. Your big plus: you can increase the economic efficiency of your platform.
Seamless support – Receive tailored services and performance plans
With Siemens, you have a partner at your side. We support you with hands-on-trainings, workshops and our Performance Plans. They are designed to help you run your operations with predictable costs and higher efficiency. In combination with the optional modules you receive a solution that best fits your requirements.
* For example Siremobil Compact L, Arcadis Varic or Arcadis Orbic.
** Compatibility subject to verification.
*** This application use is not approved for every country.
Operational
Convenient system operation – Easy handling and better care and comfort
Our platform will simplify your work thanks to a straightforward, well-designed operating concept. It’s not only ideal for mobile use since all modules can be easily moved and transported.
High flexibility – Perform stone localization and monitoring with X-ray and/or ultrasound
With Modularis, you can choose between different Siemens C-arms* or even use your own third-party C-arm**. Our ultrasound system ACUSON X300 PE allows radiation-free stone localization and monitoring. It is also ideal for other urological applications, such as renal, bladder, testicular and prostate imaging.
* For example Siremobil Compact L, Arcadis Varic, or Arcadis Orbic.
** Compatibility subject to verification.
One control for the entire platform – Concentrate on your patient through easy system handling
You can operate almost all platform members with the central hand control of Modularis Variostar. It allows to run the therapy unit itself, move the patient table, angulate the mobile C-arm*, and release fluoroscopy**. The easy system handling allows you to concentrate on what really matters – your patient.
* only with Siremobil Compact L or Arcadis Varic from Siemens
** only with Siremobil Compact L, Arcadis Varic or Arcadis Orbic from Siemens
Ergonomic motorized gel position – Contact-free pre-positioning of the patient
Our Modularis platform allows contact-free pre-positioning of the patient and easy application of gel to the shock wave bellows: localize the stone with the shock wave head in gel position, apply the gel, and then move the shock wave head into therapy position by simply pushing a button.
Convenient documentation with LithoReport – Work with comprehensive reports
ESWL data management becomes easy with the LithoReport option. The system automatically stores all relevant shock wave parameters together with patient data, diagnosis and therapy results in a comprehensive report.
Easy transportation - Benefit from a high flexibility
With its large wheels, Modularis can be moved around easily and, thus, also be transported. When setting up the platform, convenient laser-guided alignment facilitates exact adjustment of the therapy unit Modularis Variostar, the table Modularis Uro or Modularis Uro II, and the C-arm.
Patient Benefits
Better care & comfort – Increase patient satisfaction
Modularis enables you to offer ESWL, ESWT*, percutaneous interventions, transurethral procedures and other urological applications. Your patients will appreciate the high success rate after the first ESWL session as well as comfortable positioning in supine.
Excellent stone disintegration - Increase patient satisfaction
Modularis allows for a high stone-free rate after the first treatment and fewer side effects. Our highly effective electromagnetic shock wave system Cplus comprises high maximum energy for excellent stone disintegration, a wide focus for a best possible hit rate, and low energy density for gentle treatment.
More patient comfort – Treat your patients always in supine position
No matter where the stone is located, your ESWL patients can always be treated in supine position as Modularis supports under- and optional over-table therapy positions.
Ultrasound system – Stone localization without radiation
With Modularis, you can perform radiation-free stone localization and monitoring. Just integrate our ultrasound system ACUSON X300 PE to your platform – it offers excellent image quality and will especially help patients with radiolucent stones.
A variety of applications – Expand your clinical portfolio
Beside stone treatment (ESWL) or orthopedic pain therapy (ESWT)*, Modularis also supports percutaneous interventions (e.g, PCN, PCNL), transurethral procedures (e.g, URS, TURP) and other urological applications.
* This application use is not approved for every country.
Clinical Use
Variety of applications – Cover virtually all urological procedures and more
Modularis covers virtually all urological procedures – and even more. Using our therapy unit Modularis Variostar you can set the shock wave head in different angles – enabling you to choose the therapy position you need. We have equipped it with our electromagnetic shock wave system Cplus for excellent treatment results.
Excellent stone disintegration – High stone-free rate
Our highly effective electromagnetic shock wave system Cplus comprises high maximum energy for excellent stone disintegration, a wide focus for a best possible hit rate, and low energy density for gentle treatment. The results: a high stone-free rate after the first treatment and fewer side effects.
Flexible positioning of shock wave head – Choose the right angle
Modularis Variostar supports under- and over-table therapy positions to enable treatment always in supine position. You can set the shock wave head in different angles. The optional over-table therapy position is ideal for the treatment of mid/lower ureter, bladder, and bile duct stones as well as for orthopedic applications*.
A wide portfolio of procedures – Expand your clinical portfolio
Our highly flexible Modularis platform allows you to make the most out of your investment. It allows you to offer a wide variety of applications such as stone treatment or orthopedic pain therapy*. Modularis also supports percutaneous interventions, transurethral procedures and other urological applications.
Highly dynamic energy range – Use individual treatment strategies
The highly dynamic energy range of our shock wave system Cplus supports your individual treatment strategies as well as orthopedic applications*. The penetration depth of 14 cm is all you need to treat even obese patients. And Cplus convinces with a long lifetime – at least 1.5 million shocks are guaranteed.
Technical Specifications
System highlights
Modularis comprises virtually everything you need to cover the daily routine in urology – and beyond. The highly flexible platform can be configured to meet your clinical demands and to cover a variety of applications. Moreover, all modules can be easily transported. We also designed Modularis with your patient in mind, to make them feel more comfortable.