CLINITEK Status®+ Analyzer

Need simple, enhanced clinical information for urinalysis results?

CLINITEK Status®+ Analyzer
 
Contact Us
Intended Use
The CLINITEK Status®+ Analyzer is a point-of-care urinalysis analyzer designed to read only Siemens Healthcare Diagnostics urine test strips and CLINITEST hCG cassettes.

 

Semi-quantitative Tests Measured  
Routine urine tests albumin, bilirubin, creatinine, glucose, ketone, leukocytes, nitrite, pH, protein, specific gravity, and urobilinogen
Kidney disease test albumin-to-creatinine ratio
Pregnancy test Human Chorionic Gonadotropin (hCG)

 

 

User Interface
Touchscreen

 

 

Computer Interface
Uni-directional via Serial Port (RS232)

 

Data Entry
Onboard touchscreen

 

Power Requirements  
Electrical rating 100V - 240V AC, 50-60 Hz (with in-line lead)
Battery operation 6 AA batteries, non-rechargeable

 

Dimensions/Weight  
Depth 10.70 in. or 27.2 cm
Width 6.70 in. or 17.1 cm
Height 6.20 in. or 15.8 cm
Weight 3.65 lbs or 1.66 kg

 

Operation  
Temperature range 18 to 30ºC (64 to 86ºF)
Humidity range 18-80% Relative Humidity, non-condensing

 

Calibration
Automatic, self-calibrating


New Features

 

Memory  
Patient test results 950
QC test results 0
Operator IDs 700

 

Automatic Checks (Auto-Checks)*
Identification of strip type
Humidity exposure tested on every strip with leukocyte pad
Common sample-interference check, available depending upon strip type
(Not available in the U.S.)

 

Related Products, Services & Resources

* Available only when using Siemens test strips with IR or color bands

The products/features (mentioned herein) are not commercially available in all countries. Due to regulatory reasons their future availability cannot be guaranteed. Please contact your local Siemens Healthineers organization for further details.