CLINITEK Atlas Automated Urine Chemistry Analyzer (Carousel)

Excellence in Automated Urinalysis - Productivity, Reliability, Flexibility, Ease of Use

CLINITEK Atlas Automated Urine Chemistry Analyzer (Carousel)
 
Contact Us

CLINITEK Atlas System with Carousel Sample Handler - General

Dimensions

Depth: 64.8 cm (25.5 in)
Width: 72.4 cm (28.5 in)
Height:66.0 cm (26.0 in)

Weight
(instrument base only)

59.0 kg (130lb.)

Weight
(sample handler only)

7.2 kg (15.8 lb.)

Power Requirements

120 V 50/60 Hz, 100 V 50/60 Hz, 220-240 V 50/60 Hz

Ambient Operating Temperature Rate

18°C to 30°C (64°F to 86° F)

Ambient Operating Humidity Rate

20% to 80% relative humidity

Compliance

UL, CSA, CE

Throughput

1 sample every 16 seconds

Printer

External

Sample Handling

Trays

Circular sample tray

Tray Capacity

50 samples (can be used as 40 = position tray dedicated spaces for calibrators, controls, STATs)

Sample Loading Capacity

1 tray up to 50 samples

Sample Tubes

Various depending on sample tray. Lipped tubes such as URIN-TEK or lipless up to 10.5 cm long

Sample Volume

Any volume from 2 mL to maximum fill of tube

Pipette

Precision impedance; ±1 µL accuracy

Rinse Cycle

Automatic pipette and SG well rinse between samples

Stat Sample Handling

Can be inserted during run; up to 2 samples

Bar Codes

Code 39, Interleaved 2 or 5, Codabar, Code 128

On-Board Computer

Memory

1000 patient records plus 200 calibration control records

Interfaces

ASTM or mode to emulate CLINITEK® 200+

Display

12 lines by 40 characters VGA display

Calibration

Method

Wet calibration with 1 or 2 point calibration for all reagents

Frequency

With every Reagent Pak change (or every 24 hours when multiple sample-lot Reagent Paks used within 24 hours)

Related Products, Services & Resources

The products/features (mentioned herein) are not commercially available in all countries. Due to regulatory reasons their future availability cannot be guaranteed. Please contact your local Siemens Healthineers organization for further details.