CLINITEK Atlas Automated Urine Chemistry Analyzer (Rack)

Excellence in Automated Urinalysis - Productivity, Reliability, Flexibility, Ease of Use

CLINITEK Atlas Automated Urine Chemistry Analyzer (Rack)
 
Contact Us

Clinitek Atlas With Rack Sample Handler - General

Dimensions

Depth: 64.8 cm (25.5 in)
Width: 72.4 cm (28.5 in)
Height:66.0 cm (26.0 in)

Weight
(instrument base only)

59.0 kg(130lb.)

Weight
(sample handler only)

27.5 kg (61 lb.)

Power Requirements

120 V 50/60 Hz, 100 V 50/60 Hz, 220-240 V 50/60 Hz

Ambient Operating Temperature Rate

18°C to 30°C (64°F to 86°F)

Ambient Operating Humidity Rate

20% to 80% relative humidity

Compliance

UL, CSA, CE

Throughput

1 sample every 16 seconds

Printer

External

Sample Handling

Racks

Sysmex rack

Rack Capacity

10 samples per rack

Sample Loading Capacity

Up to 200 samples at one time (up to 20 racks)

Sample Tubes

Lipless, 16 mm wide/95-104 mm length

Sample Volume

Any volume from 2 mL to maximum fill of tube

Pipette

Precision impedance; ±1 µL accuracy

Rinse Cycle

Automatic pipette and SG well rinse between samples

Stat Sample Handling

Can be inserted during run; 1 stat in stat holder or up to 10 stats in rack

Bar Codes

Code 39, Interleaved 2 or 5, Codabar, Code 128

On-Board Computer

Memory

1000 patient records plus 200 calibration/control records

Interfaces

ASTM or mode to emulate CLINITEK® 200+

Display

12 lines by 40 characters VGA display

Calibration

Method

Wet calibration with 1 or 2 point calibration for all reagents

Frequency

With every Reagent Pak change (or every 24 hours when multiple sample-lot Reagent Paks used within 24 hours)

Related Products, Services & Resources

The products/features (mentioned herein) are not commercially available in all countries. Due to regulatory reasons their future availability cannot be guaranteed. Please contact your local Siemens Healthineers organization for further details.