CLINITEK Atlas Automated Urine Chemistry Analyzer (Rack)

Excellence in Automated Urinalysis - Productivity, Reliability, Flexibility, Ease of Use

CLINITEK Atlas Automated Urine Chemistry Analyzer (Rack)
 
Contact Us

True Calibration of All Analytes Provides Confidence in Results

Liquid ready-to use calibration material ensures accuracy
Minimizes lot variability

Easy to Learn and Operate

Menu driven
Simple keypad operation

Built-in Liquid Level Sensing Simplifies Sample Preparation

Adjusts automatically to sample volume
Pour any volume ≥ 2 mL without need for special steps or tubes
Reduces time to prepare samples for testing

Adaptable to Laboratory Automation Systems

Modular design facilitates track readiness

The Rack Sample Handler Offers

Flexibility to accommodate a wide range of testing volumes. Load up to 200 samples at once
Maximum productivity and fewer interruptions, with walkaway time of up to 53 minutes
Easy transfer of sediment analyzer with racks that are compatible with the Sysmex UF-100™ Automated Urine Cell Analyzer

Related Products, Services & Resources

The products/features (mentioned herein) are not commercially available in all countries. Due to regulatory reasons their future availability cannot be guaranteed. Please contact your local Siemens Healthineers organization for further details.