Atellica® 1500 Automated Urinalysis System

A urinalysis system so advanced, it lets you do less and see more.

Atellica® 1500 Automated Urinalysis System
 
Contact Us
Physical Information
Depth (with rack handler)680 mm
Height (with rack handler)625 mm
Width (with rack handler)1260 mm
Weight114 kg
System Information
Throughput106–240 samples/hr
Storage10,000 patient results including images
Decibel rating< 60 dB
STAT functionYes
Sediment Result unitscells/μl, cells/hpf, cells/lpf
Chemistry Result unitsConventional, Conventional with plus system, SI, and SI with plus system
Time to first result< 4 minutes
Sample loading capacity100 samples
InterfaceTCP/IP or Serial - ASTM and HL7
Sediment Menu
• RBC (red blood cell)
• WBC (white blood cell)
– WBCc (white blood cell clump)
• BAC (bacteria)
– BACr (rod bacteria)
– BACc (coccus bacteria)
• EPI (squamous epithelial cell)
• NEC (nonsquamous epithelial cell)
• PAT (pathological cast)
• HYA (hyaline cast)
• CRY (crystal)
• YEA (yeast)
• MUC (mucus)
• SPRM (sperm)
Chemistry Menu
CLINITEK Novus Analyzer with CLINITEK Novus Cassettes

CLINITEK Novus 10 Cassette
• Bilirubin
• Clarity
• Color
• Glucose
• Ketone
• Leukocyte esterase
• Nitrite
• Occult blood
• pH
• Protein
• Specific gravity
• Urobilinogen

 

 

CLINITEK Novus PRO 12 Cassette
• Bilirubin
• Clarity
• Color
• Glucose
• Ketone
• Leukocyte esterase
• Nitrite
• Occult blood
• pH
• Protein
• Specific gravity
• Urobilinogen
• Albumin
• Albumin-to-creatinine ratio
• Creatinine
• Protein-to-creatinine ratio
Electrical Requirements
Main unit110–240 VAC | 50–60 Hz | 210 W max.
Fuse rating: T8A 250 V
 
Personal computer with WINDOWS 7 operating system100–240 VAC | 50–60 Hz | 400 W max.
Monitor100–240 VAC | 50–60 Hz | 100 W max.
Environmental Specifications
Operating temperature18–30°C (64–86°F)
Operating humidity20–80% RH, noncondensing
Altitude range of operation0–2000 m above sea level
Storage temperature-25 to +60°C (-13 to +140°F)
Storage humidity20–80% RH , noncondensing
Storage atomospheric pressure106–70kPA (approximately 0–3000 m)
ComplianceTUV, CE, EMC, IEC 61326
Supported Bar-code Specifications
Supported bar-code types*Codabar
Code 39
Code 93
Code 128
Interleaved 2 of 5
Test Rack and Tube Specifications
Test tube racks supportedOnly test tube racks provided by Siemens Healthineers
Minimum sample volume in tube2.6 mL
Height95–106 mm (3.74–4.17 inches)
Rack opening diameter16.5 mm (0.64 inches)
Cuvettes
Supported typesOnly Atellica UAS 800 cuvette cartridges supplied by Siemens Healthineers
Number of tests per cartridge600 cuvettes
Shelf life2 years
Test Cassettes
Supported typesCLINITEK Novus 10 Cassette
CLINITEK Novus PRO 12 Cassette

 


Share this page:

Related Products, Services & Resources

*Not available for sale in U.S. Product availability varies by country.
External handheld bar-code reader optional
Atellica, CLINITEK Novus, and all associated marks are trademarks of Siemens Healthcare Diagnostics Inc., or its affiliates. All other trademarks and brands are the property of their respective owners.

The products/features (mentioned herein) are not commercially available in all countries. Due to regulatory reasons their future availability cannot be guaranteed. Please contact your local Siemens Healthineers organization for further details.