CLINITEST® hCG Pregnancy Test
Stop reading between the lines and start using CLINITEST hCG - CLIA-waived
Technical Specifications
Quality Control | Two procedural controls |
Storage | Refrigerated or at room temperature, 2° to 30°C (36° to 86°F) |
Sample Size | 200 μL urine for a single test |
Time to Result | 5 minutes or less to confirm result |
Method | Lateral flow, chromatographic result |
Clinical Accuracy | >99% |
Sensitivity | Equal or greater than 25 mIU/mL |
Related Products, Services & Resources
The products/features (mentioned herein) are not commercially available in all countries. Due to regulatory reasons their future availability cannot be guaranteed. Please contact your local Siemens Healthineers organization for further details.