ACUSON X700 Ultrasound System

Diagnostic Confidence. Investment Confidence.

ACUSON X700 Ultrasound System
 
Contact Us

Discover a new standard of “standard” with the ACUSON X700™ ultrasound system. A pioneering champion in daily imaging, this core solution leverages some of the most sophisticated imaging technologies available for a practical, reliable imaging experience.

 

Innovation Migration

  • Advanced imaging engine with technology migrated from the ACUSON S Family™ ultrasound systems
  • Hanafy lens transducer technology enhances uniformity throughout the field of view for superior contrast resolution, especially at depth
  • Clarify™ vascular enhancement (VE) technology refines vascularity and provides real-time, pixel-by-pixel adaptive enhancements
  • eSie Touch™ elasticity imaging allows for relative tissue stiffness analysis without invasion
  • Dynamic TCE™ tissue contrast enhancement technology promotes clear visualization by reducing speckle
  • TGO™ tissue grayscale optimization technology for automatic image brightness optimization and gain equalization at the touch of a button
  • SieClear™ multi-view spatial compounding increases contrast resolution and improves the tissue differentiation of low contrast lesions
  • Advanced SieClear™ spatial compounding enhances border detection and contrast resolution, and reduces image artifacts in real time
  • 20” LED screen supports the advanced imagine engine with excellent image clarity
  • Cadence™ contrast agent imaging technology1 helps bolster clinical confidence through excellent contrast detection and display

 

Engineered Efficiency

  • Compatible with ACUSON S Family™ ultrasound system and ACUSON X Family™ ultrasound system transducers
  • Single transducer solution, the VF12-4, provides excellent imaging and penetration for whole body superficial scanning
  • QuikStart rapid boot for enhanced efficiency in exams, procedures, and follow-ups
  • Available micro-pinless (MP) connector enables transducer compatibility across systems as well as increased signal-to-noise ratio for high signal fidelity and premium image quality
  • Wireless data transfer for easy, secure sharing and saving on your hospital’s network
  • Knowledge-based workflow tools help streamline exams and reduce user-to-user variability through automated technologies
  • One-touch optimization for quick, clear imaging
  • Customizable presents, measurements, and report packages for a workflow experience tailored to the way you work best
  • Ergonomic design including an integrated gel warmer, folding flat panel display, and articulating arm

Discover Knowledge-Based Workflow

 


Freedom to Grow

  • Backed by industry-leading reliability from Siemens to help prevent lengthy service interruptions
  • Single-transducer system reduces additional transducer costs by providing excellent superficial whole body scanning
  • Advanced features provided standard for premium imaging in a practical package
  • Customizable options and upgrades help you meet your clinical challenges as they evolve
  • Wide range of transducers 0.4 MB for clinical versatility

Related Products, Services & Resources

1At the time of publication, the U.S. Food & Drug Administration has cleared ultrasound contrast agents only for use in LVO. Check the current regulation for the country in which you are using this system for contrast agent clearance. Not commercially available in the USA.

2This feature should be utilized according to the ASE Consensus Statement "Use of Carotid Ultrasound to Identify Subclinical Vascular Disease and Evaluate Cardiovascular Disease Risk: A Consensus Statement from the American Society of Echocardiography Carotid Intima-Media Thickness Task Force, Endorsed by the Society for Vascular Medicine.”