Tools


Site Identifier

Global

Sitemap

Sitemap

ACUSON S3000 Ultrasound System, HELX Evolution with Touch Control

Extraordinary Technology

Ultrasound System – Designed by You.

ACUSON S3000™ Ultrasound System, HELX™

The ACUSON S3000™ Ultrasound System, HELX™ Evolution with Touch Control provides exceptional imaging results. It utilizes advanced technologies and diagnostic tools that expand your clinical capabilities. Sharp, clear images give you the diagnostic confidence you need to make the first diagnosis the right one.


Efficient Workflow

Efficient Workflow

Increase your process efficiency and patient throughput with intuitive workflow innovations offered by the ACUSON S3000 Ultrasound System, HELX Evolution with Touch Control. 

Powered by an intuitive, user-centric interface, the system promotes streamlined exam flows to improve image quality with less effort. This new usability concept helps to eliminate unnecessary keystrokes and repetitive hand movements providing a whole new level of user performance.

 

44 %

fewer soft keys1

33 %

fewer tacticle keys1

22 %

fewer home-base keys1

 

Intuitive Touch Display

  • 12.1-inch (30.7 cm) high-resolution display with Instant Response technology allows for precise key selections
  • Tab folder browsing improves operation

Simplified Control Panel

  • Fewer keys and a simplified home-base control structure help to optimize exam workflows and reduce training time
  • Laser-optical trackball promotes sensitivity and accuracy in measurements and helps reduce repetitive stress injuries
  • Digital and tactile keyboards increase flexibility for different user preferences and workflow situations

Workflow Innovations

  • Context-sensitive body markers feature intuitive pictograms, transducer markers and supportive protocols
  • Smart-swap annotations with color-coded guidance simplify annotations by suggesting logical replacement text specific to the exam being performed
  • Directly access and control eSieScan™ workflow protocols through the touch display

 


Imaging Performance

Imaging Performance

ACUSON S3000 Ultrasound System, HELX Evolution with Touch Control provides exceptional imaging results. Utilizing advanced technologies and diagnostic tools that expand your clinical capabilities, they deliver sharp, clear images so that you can make the first diagnosis the right one. The unique signal processing algorithm of the SieStream™ HD architecture works to produce the highest signal fidelity. It optimizes signal integration between transducer and display by doubling the standard pixel density. The result: beautiful images that provide you with the highest diagnostic confidence.

Expand Clinical Insights with Multi-modality Imaging

eSieFusion™ imaging of liver with color Doppler
  • 3D topography of CT and MR combined with real-time ultrasound
  • Unparalleled depth of clinical and spatial information for interventional procedures and complex ultrasound analysis
  • Smart initialization and auto-alignment to help reduce examination time and effort

 

Reduce Risk Associated with Biopsies and Ablation Procedures

eSieFusion imaging and eSieGuide needle tracking of radio-frequency ablation of liver metastasis
  • eSieGuide needle tracking allows clear needle visualization
  • 3D markers help align lesion to needle orientation
  • Reduce potential expenditures from complications

 

Evaluate Tissue Stiffness with Shear Wave Elastography

VTIQ of liver mass measured with syngo® eSieCalcs™ native tracing software
  • Based on Acoustic Radiation Force Impulse (ARFI) imaging, Siemens’ unique Virtual Touch™ technologies provide a new dimension of ultrasound information
  • Qualitative imaging or quantitative shear wave tissue measurements across multiple transducers and study types

Experience In-depth Anatomy Visualization with Contrast Enhanced Ultrasound2 (CEUS)

Focal nodular hyperplasia with CHI2
  • Designed for visualization of lesions in organs based upon vascularity and microbubble visualization
  • Cadence™ Contrast Harmonic Imaging2 (CHI) for the visualization of stunning detail
  • Cadence™ Contrast Pulse Sequencing2 (CPS) for penetrating clarity

Sustainability

Sustainability

The ACUSON S3000 Ultrasound System, HELX Evolution with Touch Control is designed to adapt to your standard of care. From usability to technical compliance standards, Siemens has worked to ensure that the system you invest in today will be up-to-date and ready to integrate the most advanced technologies for years to come. This allows you to manage your costs without compromising your quality of care.

Access to General Imaging Technology and Basic Packages, including

Access to General Imaging technology and basic packages, including
  • Advanced SieClear™ spatial compounding
  • Clarify™ vascular enhancement (VE) technology
  • SieScape™ panoramic imaging
  • eSieImage™ multiparametric optimization
  • Multi-modality Review
  • Data transfer to Nuance® Powerscribe 360
  • Wireless DICOM reporting (optional)

 

Comprehensive Service Packages

Comprehensive service packages
  • Siemens Performance Plans for optimal system performance
  • ASCEND3 Upgrades for maximum investment protection
  • Ultrasound Evolve3 Software Updates to enhance productivity
  • Siemens Remote Service™ for fast diagnosis and software delivery
  • Ultrasound System Security to deliver confidence and compliance

Microsoft® Windows® 7 Integration

Microsoft® Windows® 7 integration
  • Improved network security and system stability
  • Enhanced compatibility with electronic medical systems
  • Scalable for the future
     

 

1 Data on file.

2 At the time of publication, the U.S. Food and Drug Administration has cleared ultrasound contrast agents only for use in LVO. Check the current regulation for the country in which you are using this system for contrast agent clearance.

3 Due to regulatory reasons, future availability cannot be guaranteed.

Did this information help you?
Thank you for your response
We detected numbers and/or an '@' symbol in your comment. Are you trying to enter a phone number or email address so that we may contact you, please contact us via our email form instead.

Note: to get a direct personal response, please contact us via our email form.

Thank you