ACUSON P500 Ultrasound System
Ultrasound Anytime, Anywhere
Features
Dynamic Persistence
Dynamic Persistence prevents ghosting when probe or patient motion is detected. It enhances color sensitivity and reduces B-mode noise when no motion is detected.
Auto Flash Color Artifact Suppression
Siemens proprietary and ground-breaking technology detects and prevents motion artifacts associated with probe and patient movement. It enhances color imaging sensitivity when no motion detected.
Enhanced Needle Visualization
Enhanced needle visualization allows for advanced image formation to improve the display of the needle. It utilizes unique Pixel former architecture for multiple needle interrogation angles without reducing frame rate. Proprietary blending algorithm and speckle filters deliver optimal needle visualization while maintaining image quality.
Clarify Vascular Enhancement (VE) Technology
Clarify™ VE technology is a real-time, adaptive, pixel-by pixel analysis implemented through a simple, time-saving user interface that provides multiple levels of clarification to optimize tissue contrast resolution and definition of both tissue and vessel walls according to user preference. Clarify VE technology is available on all curved and linear transducers.
syngo Arterial Health Package (AHP)
syngo® Arterial Health Package provides the clinician with the capability to measure Carotid Intima-Media Thickness (CIMT) and the option to reference normative tables that have been validated and published in peer-reviewed studies.1 The information is intended to provide a straightforward tool for communicating with patients the relative state of their cardiovascular system.
eSie Measure Workflow Acceleration Package
The eSie Measure™ workflow acceleration package is the first innovative application that provides semi-automated measurements for routine echo exams, improving efficiency and consistency for end users. Based on a knowledge base of over a thousand expert-traced datasets, the eSie Measure package improves accuracy and reproducibility.
System and Transducer Details
- Dimensions: 40.2 cm (L) × 37.4 cm (H) × 7.15 cm (D)
- Weight : 7.2 kg
- Internal 180 GB SSD
- Quick boot (ready to scan in less than 30 seconds)
- Dual input devices: conventional control panel and touch screen
- Operate for approximately one hour on battery power under normal use conditions
- Clear protective control panel cover to support infection control
- Three active transducer ports that support high density phased array, curved array and linear array transducers. (please refer to transducer flyer in the download section for more details)