ACUSON Sequoia

Delivering clinical excellence

The ACUSON Sequoia is an advanced diagnostic tool that integrates cutting-edge technology and AI-powered applications to streamline diagnostic processes. This system is designed to cater to patient-specific needs, ensuring accuracy and efficiency in various clinical settings such as Radiology, OB/GYN, Shared Service and beyond.  


The latest updates on the ACUSON Sequoia add essential shared service functionality with advanced features like Stress Echo and AI-driven tools such as 2D HeartAI for precise heart function analysis and AI Measure for AI-powered measurements on routine echo exams. A new 4D Volume TEE transducer has also been added to our transducer lineup. 


This system is an essential tool for clinicians aiming to improve clinical outcomes and enhance patient experience.






ACUSON Sequoia Ultrasound System

Benefits

Boost your clinical confidence with a system designed to enhance your expertise. The ACUSON Sequoia gives you the power to know more by maximizing the sensitivity and depth of your scans, while reducing variability across patients, systems and users.

InFocus Imaging on the ACUSON Sequoia

ACUSON Sequoia’s InFocus imaging architecture eliminates the need for conventional focal zones to create a fully focused image faster than conventional systems. Our InFocus technology applies to all imaging transducers and exam types giving you consistent imaging across clinical segments. Some of the benefits are: 

  • Image uniformity throughout the field of view
  • Aesthetically pleasing speckle
  • Improved spatial and contrast resolution
  • Clear near field to far field
  • High resolution imaging at high frame rates
Physician examining a patient using Ultrasound Derived Fat Fraction on the ACUSON Sequoia

A clearer, deeper perspective with next generation transducers produces optimal acoustics for each clinical use case. Expand your assessment with advanced tools that take ultrasound beyond its traditional role. 

  • Ultrasound Derived Fat Fraction (UDFF) for quantitative ultrasound for liver disease assessment 
  • Auto pSWE to reduce liver elastography exam time by up to 75%*
  • Next Gen Breast 2D-SWE to aid in substantially eliminating the false negative cases on SWE 
  • 2D HeartAI for AI-powered Ejection Fraction, Strain Rate and Strain Ratio
  • AI Measure to streamline routine echo exams with AI-powered measurements
Sonographer examining a patient with the ACUSON Sequoia ultrasound system

In a collective effort to eliminate variability and long-term ergonomic injuries, we hosted 170 workshops with 600 ultrasound users to create a true user-designed system. We refined every detail in the service of the user to erase complexity. Here are some of the results:

  • Reduced variability between users
  • Reduced scan time
  • Automated protocols
  • Reduced Repetitive Strain Injuries (RSI)
InFocus Imaging on the ACUSON Sequoia

ACUSON Sequoia’s InFocus imaging architecture eliminates the need for conventional focal zones to create a fully focused image faster than conventional systems. Our InFocus technology applies to all imaging transducers and exam types giving you consistent imaging across clinical segments. Some of the benefits are: 

  • Image uniformity throughout the field of view
  • Aesthetically pleasing speckle
  • Improved spatial and contrast resolution
  • Clear near field to far field
  • High resolution imaging at high frame rates

Evidence

Transducers

Technical Details

Technical Specifications

Width

61 cm (24.02 in)

Height

120 cm to 175 cm (47.24 in to 68.90 in)

Depth

94 cm to 108 cm (37.01 in to 42.52 in)

Weight

125 kg (276 lbs)

Monitor

24-inch high dynamic range color dual layer

LCD display

LCD Touch Screen

33.782 cm (13.3 inch) diagonal widescreen

Related Topics

Clinical Case Studies

Discover how the ACUSON Sequoia's cutting-edge technology is transforming patient care through these clinical case studies.

Riccardo De Robertis, PhD, MD demonstrates the efficacy of the new ultrasound-derived fat fraction (UDFF) tool in assessing liver steatosis compared to MRI-PDFF, urging physicians to integrate UDFF into routine abdominal exams for more accurate diagnosis and management of liver health. 

Ultrasound is a crucial diagnostic tool for detecting and characterizing pancreatic tumors; learn about advanced techniques like Contrast Enhanced Ultrasound (CEUS) and Elastography to enhance accuracy, and explore clinical cases and guidelines for interventional procedures.

Learn how the integration of ultrasound and mammography can revolutionize breast cancer detection and characterization with comprehensive clinical data.

Downloads

Services

Kinectus is a secure, easy-to-use, cloud-based remote service solution that keeps you connected and your software up to date.

Kinectus 

Kinectus™ is a secure, easy-to-use, cloud-based connect platform for Ultrasound that keeps you connected and supplied with software updates, all while enabling you adhere to current security and compliance guidelines.  

Tablet, smartphone and monitor with teamplay Fleet dashboard showing status of your equipment and teamplay Data.

teamplay Fleet 

teamplay Fleet is a digital health platform solution that enables customers to streamline the management of their fleet from Siemens Healthineers and to optimize their asset performance holistically, 24/7, and from any browser capable device.  

Clinical Training PEPconnect

PEPconnect 

Included with every purchase, PEPConnect is a smarter connection to knowledge — designed to increase staff competency, efficiency, and productivity.  

*