Cios Spin

New perspectives. Full control.

Cios Spin
 
Contact Us

In Cios Spin2, high-end 3D technology meets efficiency and precision. Learn more about what is inside.

System specification 
Detector technologyCMOS flat detector
Field of view30 cm x 30 cm (12" x 12")
Image resolution1952 x 1952 pixels
Power output25 kW / 12 kW1
Orbital movement+/- 100°
Immersion depth74 cm (29.1”)
Free space93.6 cm (36.8”)
  
3D imaging1 
Scan scemeIso-centric
Projections for 3D reconstructionUp to 400
3D volume size16 cm x 16 cm x 16 cm (6,3'' x 6,3'' x 6,3'')
3D volume resolution512 x 512 x 512 pixels
Scan speed30 seconds
3D viewingSimultaneous display of 3 projections
(transversal, coronal and sagittal)
 3D volume rendering Volume rendering technique (VRT)
Metal artefact reductionYes1
 
Clinical workflows
Image acquisitionSingle Image
Fluoroscopy
Fluoroscopy High Level1
Subtraction / Roadmap1
Digital Cine Mode1
Navigation interfaceNaviLink 3D1
 DICOM servicesDICOM Send / Storage Commitment1
DICOM Print1
DICOM Query / Retrieve1
DICOM Worklist / MPPS1
Data transfer LAN / WLAN1

 

Related Products, Services & Resources

1Option

2Cios Spin is currently under development; is not for sale in the U.S. Its future availability cannot be guaranteed.