Cios Fusion

Fuse surgical versatility with Full View FD

Cios Fusion
Cios Fusion
 
Contact Us

Investments in equipment for routine procedures are often neglected. Thus, the clinical capabilities of modern and versatile equipment are not available to benefit patients and institutions.

With Cios Fusion, you can increase the competitiveness and surgical versatility of your institution by equipping your OR with innovative imaging technologies. The mobile C-arm provides large, crystal-clear images at the right dose – thanks to Full View FD and our unique Retina Imaging Chain with IDEAL dose management.

 

  • 160% more to see2 - with Full View FD
  • Save time - with advanced table-side control1
  • Drive surgical revenue - with innovative technology

Features & Benefits

From Full View FD imaging and easy system handling to a broad surgical versatility – Cios Fusion provides a great number of excellent mobile C-arm benefits.


160% more to see2 – with Full View FD

Improve your clinical outcomes from standard trauma to advanced vascular surgery by seeing crystal-clear anatomical details in Full View FD – at low dose.

  • Large field of view ‒ with a 30 cm x 30 cm (12’’ x 12’’)1 Full View FD
  • Up to 160% more image coverage – compared with image intensifiers of the same class
  • Choice of two different flat detector sizes – 30 cm x 30 cm (12’’ x 12’’)1 and 20 cm x 20 cm (8’’ x 8’’)
  • Excellent image quality at low dose – thanks to Retina Imaging Chain with IDEAL (Intelligent Dose Efficiency Algorithm) dose management

 


Save time – with advanced table-side control1

Increase precision and time savings by providing your OR team with a lightweight, compact C-arm that offers easy remote operation1 from within the sterile field.

  • Completely flexible system control via touch user interface ‒ from the C-arm, monitor cart, or directly from sterile field
  • Precise recall of one defined position – with smart position storage functionality1
  • Optimized control of collimation and image rotation – with large preview image on the touch user interfaces
  • Easy to handle and position ‒ thanks to lightweight, counterbalanced, compact C-arm design

 


Drive surgical revenue – with innovative technology

Enhance your institution’s attractiveness to both patients and staff by providing cutting-edge imaging technologies, such as Full View FD technology, that enable advanced surgical care.

  • Crystal-clear anatomical details with Full View FD – ideal for minimally invasive procedures
  • Anatomical structures can be marked directly in the image in all operating modes – with Live Graphical Overlay1
  • Innovative support for vascular surgery – with unique stenosis quantification software1
  • Avoid misunderstandings between surgeons and staff – thanks to intuitive remote user interface1

 

Clinical Use

Cios Fusion simply matches your surgical requirements and supports your clinical workflow. Introducing high-end technologies into your OR, the mobile C-arm machine supports fast and confident surgical decisions in standard as well as advanced procedures.


Cios Fusion – ideal for versatile clinical uses

Backed by the Full View FD technology and Retina Imaging Chain with IDEAL (Intelligent Dose Efficiency Algorithm) dose management, the compact mobile C-arm Cios Fusion is the ideal choice for a versatile surgical spectrum:

  • Ortho/trauma/spine surgery
  • Vascular surgery
  • Cardiac surgery
  • Urologic procedures

Technical Specifications

The mobile C-arm machine Cios Fusion convinces in every aspect.

System specification 
Detector technologyFlat detector (FD)
Field of view

30 cm x 30 cm (12" x 12")1
20 cm x 20 cm (8" x 8")

Image resolution1.5 K² 1 / 1 K²
Power Output2.3 kW
Orbital movement150° (- 40° to + 110°)
Immersion depth73 cm (28.7”)
Free space82 cm (32.2”), with attached grid
Monitors2 x 19" premium high bright1
2 x 19" high bright
Image storage150.000 images
WLANyes1
  
Clinical applications and workflows 
Vascular softwareStandard1 and Premium1
Live Graphical Overlayyes1
Stenosis quantificationyes1
2D Measurementyes1
Injector trigger interfaceyes1
Navigation interfaceNaviLink 2D1
Cooling system tubePassive
Smart View - HD VideoManageryes1
CARE programyes
IDEAL (dose management)yes
DICOM ServicesDICOM Send / Storage Commitment1
DICOM Print1
DICOM Query/Retrieve1
DICOM Worklist / MPPS1
  
System control 
Control technologyTouch screen
Breaks controlManual
Table side controlyes, remote user interface1
Position storage1 position1
  
Room planning 
Unit fuse protection100 V to 127 V 20 A slow-blow fuse
200 V to 240 V 15 A slow-blow fuse
Dimensions C-arm
(l x w x h)
195.5 cm x 80.5 cm x 162 cm
(77.0“ x 31.6“ x 63.8“)
Dimension monitor cart
(l x w x h)
70 cm x 74 cm x 182 cm
(27.6“ x 29.1“ x 71.7“)
Weight C-arm272 kg (600 lbs)
Weight monitor cart230 kg (506 lbs) (including 2 monitors, UPS)

 

Related Products, Services & Resources

1Option

2Compared to today’s conventional 23 cm / 9 inch image intensifiers

Cios Fusion is not commercially available in all countries. Due to regulatory reasons its future availability cannot be guaranteed. Please contact your local Siemens organization for further details.