Cios Connect

Connect everyday surgery with reliability

Cios Connect
Cios Connect
 
Contact Us

Many clinical institutions have difficulties with OR planning because volatile caseloads make it hard to assign the right C-arm for a surgical procedure.

Cios Connect is a robust multifunctional C-arm for everyday surgery that helps increase your return on assets. The mobile C-arm is appropriate for all relevant surgical disciplines. Its lightweight design and elaborate features make system handling easy. What is more, Cios Connect offers you outstandingly sharp visualization of anatomical details at low dose.

 

  • Simplify your fleet management - with a multifunctional C-arm
  • Optimally balance image quality and dose - with IDEAL
  • Increase asset utilization - with preventive maintenance and high system availability

Features & Benefits

The mobile C-arm Cios Connect offers many benefits – from multifunctional usage to clear, low-dose images and high system availability.


Simplify your fleet management – with a multifunctional C-arm

Drive process efficiency and simplify your fleet management with a compact multifunctional C-arm that matches your surgical requirements and is easy and intuitive to handle.

  • Multifunctional C-arm for everyday surgery – from ortho, trauma, and spine surgery to basic vascular and even entry-level cardiac surgery to lithotripsy and endourology
  • Excellent patient access – extended free space of 79 cm (31,1“) and immersion depth of 73 cm (29“)
  • Easy-to-understand button-based user interface – with self-explanatory icons
  • Intuitive C-arm positioning – with color-coded axes, brakes, and handles

 


Optimally balance image quality and dose ‒ with IDEAL

Improve patient outcomes by clearly seeing anatomical details at low dose ‒ thanks to high-end optics and our unique IDEAL (Intelligent Dose Efficiency Algorithm).

  • Clear view of anatomical details at low dose ‒ thanks to advanced CCD camera and superior optics combined with IDEAL
  • Radiation-free C-arm positioning – with laser-light localizer1 on image intensifier and tube
  • Keep distortions to a minimum – with mu-metal shielded 23 cm (9’’) image intensifier
  • Flicker-free visualization of images – on two high bright1 monitors

 


Increase asset utilization – with preventive maintenance and high system availability

Cut your total cost of ownership and increase asset utilization in surgical imaging with a robust multidisciplinary C-arm that excels thanks to preventive maintenance and high system availability.

  • Robust hardware and software – thoroughly tested and proven
  • Tailored service offering – for you and your mobile C-arm machine
  • Predictable service costs and great efficiency – with on-site and remote system diagnosis and repair

Clinical Use

Cios Connect is the ideal multifunctional C-arm for every day. Fulfilling the surgical requirements in various applications, it helps simplify OR planning and C-arm assignment.


Cios Connect – ideal for everyday clinical uses

Cios Connect offers great clinical flexibility in a wide range of applications:

  • Ortho/trauma/spine surgery
  • Basic vascular procedures
  • Entry-level cardiac procedures
  • Lithotripsy
  • Endourology

Cios Connect in Trauma Surgery

Watch this video with Christian Rapke, MD, at Klinikum Nürnberg, and learn how Cios Connect performs in trauma surgery.


Technical Specification

The mobile C-arm machine Cios Connect convinces in every aspect.

System specification 
Detector technologyImage intensifier (I.I.)
Field of view23 cm (9")
Image resolution1 K²
Power Output2.3 kW
Orbital movement130° (- 40° to + 90°)
Immersion depth73 cm (28.7”)
Free space79 cm (31.1”), with fixed grid
Monitors2 x 19" high bright1
2 x 19" standard color
Image storage150.000 images
WLANyes1
  
Clinical applications and workflows 
Vascular softwareEssential1 and Standard1
Navigation interfaceNaviLink 2D1
Cooling system tubePassive
CARE programyes
IDEAL (dose management)yes
DICOM ServicesDICOM Send / Storage Commitment1
DICOM Print1
DICOM Query/Retrieve1
DICOM Worklist / MPPS1
  
System control
Control technologyButton based
Breaks controlManual
  
Room planning 
Unit fuse protection100 V to 127 V 20 A slow-blow fuse
200 V to 240 V 15 A slow-blow fuse
Dimensions C-arm
(l x w x h)
188.5 cm x 80.5 cm x 173 cm
(74.2“ x 31.6“ x 68.1“)
Dimension monitor cart
(l x w x h)
70 cm x 74 cm x 182 cm
(27.6“ x 29.1“ x 71.7“)
Weight C-arm248 kg (545 lbs)
Weight monitor cart230 kg (506 lbs) (including 2 monitors, UPS)

 

Related Products, Services & Resources

1Option

Cios Connect is not commercially available in all countries. Due to regulatory reasons its future availability cannot be guaranteed. Please contact your local Siemens organization for further details.