Maximize MRI productivity

With MAGNETOM Aera 1.5T and Skyra 3T

Never stop getting better

Deliver exceptional quality and speed

Clinically-validated push-button brain exams with GOBrain1, 2, 3

Start the push-button brain exam now

GOBrain offers clinically-validated brain exam with multiple orientations and all relevant contrasts. Reduce the need for sedation and rescans to reduce costs per scan.

Sag T1

41 s

71 s

Ax T2

62 s

56 s

Ax T2 DarkFluid

96 s

123 s

Ax DWI

80 s

81 s

Ax T2* Hemo

6 s

6 s

 

Σ 4:59 min MAGNETOM Skyra

Σ 5:56 min MAGNETOM Aera

GOBrain offers clinically-validated brain exam with multiple orientations and all relevant contrasts. Reduce the need for sedation and rescans to reduce costs per scan.

Skyra Aera
Sag T1 41 s 71 s
Ax T2 62 s 56 s
Ax T2 DarkFluid 96 s 123 s
Ax DWI 80 s 81 s
Ax T2* Hemo 6 s 6 s
Σ 4:59 min 5:56 min

Assume a general practice conducts 25 exams per day. Typically 4-5 are of the brain. With GOBrain3 brain exams can be potentially doubled to 8-10 cases a day due to the reduced scan time.

Improve patient throughput and achieve potential additional revenue

As reimbursements for core brain exams have dropped by 45%* in the last three years increased productivity is crucial. With GOBrain a diagnostic brain exam can be completed in 5 minutes – potentially doubling throughput.

Calculate your potential additional income per year.

US$ 230*

Charge per case

4

Additional brain cases per day

6

Working days per week

52

Working weeks per year


US$ 287,000*

Potential additional income per year


Go for consistent results, efficiently

Tailor and manage protocols to your requirements and implement your standards of care directly at the scanner.

Ensure consistent image quality across all patients, users and conditions with unique automation techniques.


Stay on time by reducing variations in abdominal exam durations to under a minute4.

Abdominal exam times can vary from 9-17 minutes depending on technologist experience4. This could lead to 1 ½ hours of unplanned overtime per day5.

AutoBolus detection timing accuracy6

0%

Non-Dot workflow

0%

Abdomen Dot workflow

 

Optimal

Early

Late

Accurate contrast timing
Minimize late bolus timing and patient recalls

Non-expert scanning times – Liver4

 

Abdomen Dot workflow

Conventional workflow

Precise scheduling
Confident and consistent exam times

Expand your MRI services

Accelerate advanced neuro applications for clinical routine with Simultaneous Multi-Slice3

Simultaneous Multi-Slice Imaging is a paradigm shift in MRI acquisition. Acceleration of diffusion and BOLD imaging will help bring these advanced techniques into clinical routine.

About 40% reduction in scan time for routine DWI without compromise7

Conventional b0, b1000, ADC

TA 2:20

SMS 2 b0, b1000, ADC

TA 1:218

42% reduction in scan time


Use slice acceleration to increase temporal resolution for greater sensitivity to detect the BOLD signal

Paradigm: finger tapping (baseline), tongue movement (active), same threshold level on all images.

Conventional
TR 3200 (60 measurements)

SMS-2
TR 1600 (120 measurements)

SMS-4
TR 800 (240 measurements)

Minimize your life cycle costs with industry leading energy efficiency

Today’s healthcare is facing the difficult task of reconciling two opposing demands: delivering better outcomes while lowering costs. Technological innovation can and should play a vital role in improving the cost-efficiency of healthcare across the board.

MAGNETOM Aera and Skyra not only provide the highest level of patient satisfaction, but also help optimize lifecycle costs.

Daily energy consumption

COCIR average

COCIR average

209.57 kWh/d

Average European energy consumption in non-productive modes, with daily energy average of 209.57 kWh. Based on a survey of 454 sold units as reported in the 2013 COCIR SRI Status report published in 2014.

How much energy can you save?

Use the slider to set a value

MAGNETOM Aera

Use the slider to set a value

save up to 0%

MAGNETOM Skyra

Use the slider to set a value

save up to 0%

Ready to maximize your MRI productivity?

with MAGNETOM Skyra