Increase patient comfort with Quiet Suite

Differentiate your services and give competitiveness a clever spin. Now you can, for example, increase patient comfort by reducing sound pressure in MRI exams by up to 97%*.

Quiet exams without compromise on image quality or scan time

Which image has been acquired with Quiet Suite?
Click on the images and find out.

conventional

Conventional: MPRAGE, 102dBA

Nice try, but that
is not correct.

No wonder, with Quiet Suite,
there is no compromise
in image quality!

conventional

Quiet Suite: PETRA, 69dBA

That’s correct!

97%
reduction in
sound pressure*

Quiet Suite enables up to 97%* reduction in sound pressure for complete, quiet neurological and orthopedic exams without compromises on image quality or scan time.


Gain diagnostic value with FREEZEit

In order to improve diagnostic results for patients, keeping pace with technological advances can make a difference. Give your clinical capabilities a clever spin – for example, by extending your services to more patient groups thanks to free-breathing exams.

FREEZEit

Exam patients previously excluded from MRI with FREEZEit, which combines TWIST-VIBE and StarVIBE, making MRI faster and more robust than ever. With StarVIBE, MAGNETOM Amira* delivers excellent images not only in the liver, but everywhere where motion can cause artifacts.

Streamline operations with 10-min exams

Enable your staff to give standardized quality of care a clever spin – with best-practice-based, time-optimized, protocols for fast and intuitive examinations that cover up to 75%* of cases.

  • Tim 4G coils for high SNR and easy patient setup
  • DotGO software for flexible, consistent, and efficient imaging
  • Fast adjustments and shim times

Complete exam in less than 10 min!

Drag-n-drop the exam steps into the timeline to see an example!

  • Tim 4G coils for high SNR and easy patient setup
  • DotGO software for flexible, consistent, and efficient imaging
  • Fast adjustments and shim times

Patient
setup

1:00 min


Adjustments

0:50 min

AutoAlign
Head

0:19 min

T1 FLASH

0:55 min

T2 TSE tra

1:32 min

T2 TRIM tra

1:50 min

EPI 2D
b-value 0 + 1000

0:47 min

Patient setup

1:00 min


Save 30% energy
with Eco-Power

Give financial performance a clever spin – for example, by saving 30% of energy with Eco-Power during standby and zero-helium boil-off technology – reducing annual operating cost by ~ 20k Euros compared to older MRI scanner generations.*

Eco-Power

MAGNETOM Amira is equipped with a superconducting magnet with zero helium boil-off technology. The Eco-Power functionality monitors the liquefaction of helium and controls the cold head to minimize power consumption. The result? 30% savings in energy during standby.

It is time.
Replace old MRI generation.

Reduce operating costs up to 20k€* per year

Ready for a second first impression?

Learn more now about MAGNETOM Amira*