Get further. With the

CT Acute Care Engine

Provide quick and comprehensive trauma diagnosis – by speeding up your reading efficiency with automated bone reading with the 2015 Edition. Several automated applications facilitate your diagnosis and treatment when time is tight. syngo.CT Bone Reading is custom-tailored for the assessment and labeling of ribs and spine in trauma cases and allows you to speed up your reading efficiency.

Driving progress with quick and comprehensive trauma diagnosis.

Get further

Your benefits at a glance

1

Increase process efficiency by completing manufacturer- specific graft order forms automatically

2

Enhance patient outcome by evaluating the full spectrum of myocardial perfusion

3

Standardize quality of care by automatizing image creation of coronary and general vessels

4

Enhance patient outcome with a quantitative evaluation of dynamic CT data


Get further. With the

CT Cardio-Vascular Engine

Save time and costs in diagnosing coronary stenosis – with myocardial perfusion evaluation right on your CT. In 2013 and 2014, the CT Cardio-Vascular Engine featured pre-procedural planning with new and innovative tools offering automated assistance for aortic valve implants and AAA stents. Now, the 2015 Edition enables you to choose the right approach in functional assessment for your individual patient, speeding up your routines in diagnosing coronary stenosis.

Driving progress with the full spectrum of myocardial perfusion assessment.

Get further

Your benefits at a glance

1

Increase process efficiency by completing manufacturer-specific graft order forms automatically

2

Enhance patient outcome with zero-click and zerodelay automatic assessment of the aortic annulus

3

Standardize quality of care by automatizing image creation of coronary and general vessels

4

Increase the reputation of your institution by reducing false- positive findings


Get further. With the

CT Neuro Engine

Achieve leading door-to-needle times in stroke diagnosis by answering the key questions with high precision and speed with a complete diagnostic stroke solution on syngo.via: Exclude bleeding, evaluate the size and location of the occlusion, and assess core infarct and penumbra with outstanding imaging possibilities.

Driving progress by reducing door-to-needle times in stroke.

Get further

Your benefits at a glance

1

Fast evaluate neurovascular disease without wasting time on bone removal

2

Precise use dynamic blood flow to better define the clot size and collateral flow in stroke

3

Easy see infarct core and penumbra using our tissue-at-risk model


Get further. With the

CT Oncology Engine

Gain a profound insight into a patient’s oncological treatment response during follow-up ‒ with comprehensive visual trending information that is automatically provided with the 2015 Edition. See how a tumor changed over the course of treatment by setting historical data against current measurements. Best of all: syngo.PET&CT Cross-Timepoint Evaluation does all this automatically at the click of a button.

Driving progress through comprehensive follow-up assessment.

Get further

Your benefits at a glance

1

Increase the reputation of your institution by widening your field of oncological applications

2

Increase reading efficiency with CAD secondreader support ‒ everywhere

3

Enhance patient outcome by comprehensively evaluating tumor perfusion for early therapeutic assessment

4

Improve quality of care by performing and quantifying liver resection surgery virtually


syngo.via – Get the full picture

Expand your clinical capabilities with dedicated tools for a wide range of clinical fields and software that automatically selects the appropriate application for each dataset. Increase your process efficiency with flexible and intelligent solutions that allow fast access from anywhere and guide users through the entire workflow.

Empower therapy fields

Diagnostic imaging

– is performed at the Radiology.

Adjacent therapy fields

– need valuable information from imaging

syngo.via

– helps empower therapy fields with valuable imaging information

Client-server technology plus floating licenses benefits:

1

Re-use of existing client hardware1

2

Log on to any computer in the network – inside or outside the department2

3

Easy access to syngo.via applications within existing PACS and RIS infrastructure