Biograph mCT eco

A wide bore and more.

Biograph mCT eco
 
Contact Us
Biograph mCT eco
Biograph mCT eco

Designed as a truly hybrid system, Biograph™ mCT eco allows you to expand your system utilization in PET, CT and radiation therapy planning (RTP). The fast, high-resolution PET scan with advanced motion management enables visualization of small structures without compromising scheduling. The wide bore (78 cm) accommodates stereotactic and positioning devices for RT planning and bigger patients. With a small footprint and multiple CT configurations, Biograph mCT eco can be utilized as standalone CT with full capabilities.

Related Products, Services & Resources

1syngo.PET Amyloid Plaque is intended for use only with approved amyloid radiopharmaceutica in the country of use.

2Based on volumetric resolution available in competitive literature for systems greater than 70 cm bore size. Data on file.