MULTIMOBIL

MULTIMOBIL
 
Contact Us

Brilliant image quality

  • High imaging output enables shorter exposure times, virtually eliminating any motion blurring
  • Soft radiation is suppressed to reduce skin dose
  • High frequency technology provides a reliable utilization of the system
  • Integrated microcontroller provides power accuracy – anytime and anywhere
     

 

Excellent handling

  • Plug MULTIMOBIL into any grounded wall socket, switch it on, and you are ready to start the examination
  • Compact and lightweight design
  • Easy positioning for imaging in all conceivable projections with the patient recumbent, sitting, or in any position in between
  • The counterbalanced swivel arm, the rotatable X-ray tube head, and the adjustable collimator enable easy and fast positioning of the system
  • Exposure parameters can be set easily and quickly with the ergonomically designed control panel
     

Related Products, Services & Resources

The products/features shown on this webpage are not commercially available in all countries. Due to regulatory reasons their future availability cannot be guaranteed. Please contact your local Siemens Healthineers organization for further details.