Multimobil 10

The economical solution in mobile X-ray imaging

Multimobil 10
 
Contact Us

Discover how the technical specifications of the mobile X-ray machine Multimobil 10 can help your daily operations.

System specifications

Power output 10 kW
kV range 40 to 120 kV
mA range 30 to 160 mA
Footprint (l x h x w) 146 cm x 65 cm x 142 cm
Max. focal spot height195 cm
Line Connection 200 V to 240 V, ± 10 % or 110 V, ± 10 % 50/60 Hz
System weight (w/o optional accessories)Approx. 185 kg

 

Related Products, Services & Resources

Optionally available with our patient friendly Zebra design.

The products/features (mentioned herein) are not commercially available in all countries. Due to regulatory reasons their future availability cannot be guaranteed. Please contact your local Siemens Healthineers organization for further details.