MOBILETT Elara Max

Stands out from the crowd in mobile X-ray imaging

MOBILETT Elara Max mobile X-ray machine
MOBILETT Elara Max
 
Read the brochure!

In mobile X-ray imaging, it is essential to have a flexible and powerful machine that’s always ready. MOBILETT Elara Max is a lightweight and compact system that offers you maximum mobility and positioning flexibility even in tight spaces – with consistently high image quality. Its easy-to-clean design and unique antimicrobial coating make it a fully hygienic solution. Thanks to fast, secure, and seamless integration into your IT network, the machine gives you access to relevant data whenever you need it.

  • Drive efficiency and image quality in your department
  • Set the standard in infection prevention and control
  • Accelerate your mobile workflow through seamless and secure integration
  • The MAX effect – where gains multiply

Features and Benefits

MOBILETT Elara Max is a mobile X-ray machine that helps you to transform care delivery, and makes a real and lasting difference to your entire department.

Drive efficiency and image quality in your department

With its exceptional maneuverability and flexible MAXreach arm, MOBILETT Elara Max helps your staff to work confidently and with ease so they can produce consistently high image quality – even when all batteries are empty.

Set the standard in infection prevention and control

With its unique antimicrobial coating and easy-to-clean design with integrated cables, MOBILETT Elara Max not only helps you to set the standard in infection prevention and control, but also makes system cleaning 2.8 times2 better.

Accelerate your mobile workflow through seamless and secure integration

MOBILETT Elara Max integrates seamlessly and securely into your existing IT infrastructure and gives you access to relevant data where and when you need it. Thanks to the virtual workstation1 based on Windows 10©, you can install institution-specific third-party software (e.g. RIS client, PACS viewer, EMR client, or hospital intranet) to efficiently manage operations directly on MOBILETT Elara Max.

The MAX effect - where gains multiply

As healthcare providers are forced to do more with less, they have to run their radiology more efficiently. Combine two or more MAX systems – and experience the MAX effect: unique standardization across your fleet that lets you save both time and costs and ultimately boosts your level of satisfaction.

  • Gain standardization – leading to consistent high quality of care, fewer retakes, and faster reading
  • Gain savings – in terms of money, time, and rooms
  • Gain satisfaction – for patients, staff, physicians, and managers

-> Learn more about the MAX effect
 

Clinical Use

Technical Specifications

MOBILETT Elara Max is a mobile X-ray machine that stands out from the crowd. It helps you to transform care delivery, and makes a real and lasting difference to your entire department.

System specification 
Power outputMax. 35 kW, max. 450 mA
Footprint (l x w x h)127.8 cm x 59.5 cm x 157 cm
Max. focal spot height213.5 cm
Tube positioning: Max. horizontal extension124.5 cm
System weight (w/o optional accessories)Approx. 380 kg
MAX wi-D detectorDimensions 35 cm x 43 cm
Scintillator Cesium iodide (Csl)
Weight 3.3 kg
MAX mini detectorDimensions 24 cm x 30 cm
Scintillator Cesium iodide (Csl)
Weight 1.6 kg
Clinical workflow 
System accessNumeric keypad / PIN code or standard key switch1
User interfacesyngo FLC
Standard battery pack (65 Ah)Battery operation time 6 h/200 exposures at 70 kV/20 mAs
Standby time (On state) 12 h
High-power battery pack
(90 Ah)1
Battery operation time 8 h/270 exposures at 70 kV/20 mAs
Standby time (On state) 16 h
Image processingDiamondView MAX: Automatic, dose-neutral image processing for enhanced organ-specific contrast and high level of detail visibility
Detector sharingPossible across all MAX systems via MAXswap
Accessories / Options 
Virtual workstation1For institution-specific third-party installations3
Dose Area Product (DAP) measurement chamberIntegrated dose area product measurement system
Infrared remote control1Operating range 10 m, 180°
WLAN connectivityIndustrial-strength WLAN module for increased reach and improved connectivity
Supported WLAN standards: 802.11 a/b/e/g/h/i/n
Supported frequency bands: 2.4 / 5 GHz
Giraffe design1For creating a relaxed atmosphere

 

Related Products, Services & Resources

MOBILETT Elara Max is not commercially available in all countries. Due to regulatory reasons, its future availability cannot be guaranteed. Please contact your local Siemens Healthineers organization for further details.

MOBILETT Elara Max is pending 510(k) clearance, and not yet commercially available in the United States.

1Option

2Results based on testing by “Institut für Angewandte Forschung” in Germany, August 2018. Data on file.

3Depending on individual hospital usage

4The clinical image was acquired with Mobilett Mira Max. Similarities between relevant components and parameters mean that the image impression here is comparable to those possible with MOBILETT Elara Max.