Ysio Max

The most direct way to the image.

Ysio Max
 
Contact Us

Explore the benefits of Ysio Max!

In a comparison of the different systems, Siemens was the most technically advanced. Ysio Max1 has met all of our expectations.”

 

Prim. Dr. Brigitte Povysil
Head of the institute for medical radiology diagnostics Landes- Frauen- und Kinderklinik Linz
Linz, Austria  

 


Safe working has top priority in our very large team of around 50 radiation therapists. In this regard, Ysio Max gives us all the help we need: MAXalign shows me the correct angle even for difficult settings, so that I don't extend the examination time unnecessarily with repeated exposures – and the easy alignment enables me to keep the radiation dose to a minimum.

 

Rizzo Leonardo
University Hospital Basel
Basel, Switzerland

 


Experience MAXalign – Get it right with the first shot.

Avoid double takes and double dose in radiographic imaging by automatically standardizing free examinations – with MAXalign.

 

MAX assistance

  • Makes positioning for free examinations easier and more accurate
  • Displays the current detector angle on the MAXtouch screen - eliminates the need to guess
  • Reduces repeat exposures for incorrect angles and grid cut-off


 

We can perform and complete examinations faster and more efficiently with Ysio Max, which is generally more pleasant for children and their parents.

 

Maria Krieger
Technician Landes- Frauen- und Kinderklinik Linz
Linz, Austria

 


Aim FAST2 – Takes the fastest and safest way.

Aim FAST automatically calculates the shortest, fastest and safest path to the position you need.

 

  • Moves the system where you need it with the touch of a button
  • Always finds the fastest and safest possible way to a pre-defined position, ensuring consistency in every exam
  • SmartTouch eliminates unintentional movement by only reacting to human touch

 

Ysio Max with the mobile MAX wi-D and MAX mini detectors support patient-centered care in every way. The detectors are light and thin, easy to position, and more comfortable for patients. The surfaces feel nice and are easy to clean.

 

Maria Krieger
Technician Landes- Frauen- und Kinderklinik Linz
Linz, Austria
 


Feel MAX wi-D – Light. Thin. Fast.

The wireless detector MAX wi-D is designed for flexible use in table and Bucky wall stand, and for virtually all free examinations.

 

MAX detection

  • Our lightest 3 kg / 6.6 lbs detector with a handle in 35 cm x 43 cm / 14” x 17” format
  • High image quality at low dose
  • Swap MAX wi-D and MAX mini detectors between all Ysio Max, Luminos dRF Max, Luminos Agile Max, Mobilett Mira Max and Multitom Rax systems

 

Our employees do not have to be trained on different systems. Because the interface and operating concept for the Luminos dRF Max and Ysio Max are the same, employees can work with confidence on both systems with just a little training.

 

Dr. med. Gunther Schütze
Radiologist Private Imaging Center Bethanien-Hospital
Frankfurt, Germany
 


The MAX effect - where gains multiply

As healthcare providers are forced to do more with less, they have to run their radiology more efficiently. Combine two or more MAX systems – and experience the MAX effect: unique standardization across your fleet that lets you save both time and costs and ultimately boosts your level of satisfaction.

  • Gain standardization – leading to consistent high quality of care, fewer retakes, and faster reading
  • Gain savings – in terms of money, time, and rooms
  • Gain satisfaction – for patients, staff, physicians, and managers 

Customer Testimonials

Find additional materials for Ysio Max.

Related Products, Services & Resources

1Ysio Max is not commercially available in all countries. Due to regulatory reasons its future availability cannot be guaranteed. Please contact your local Siemens Healthineers organization for further details.

2Option

The statements by Siemens customers described herein are based on results that were achieved in the customer’s unique setting. Since there is no “typical” hospital and many variables exist (e.g. hospital size, case mix, level of IT adoption) there can be no guarantee that other customers will achieve the same results.