Multix Select DR

Your expert in economical digital radiography

Multix Select DR
 
New product: MULTIX Impact

Learn more about the technical specifications of Multix Select DR.

System specification 
Patient table2 and tabletopTable height: 75 cm (29.5")
Tabletop width: 80 cm (31.5")
Tabletop length: 235 cm (92.5")
Max. patient weight: 200 kg (441 lbs.)
Longitudinal tabletop travel : ± 46 cm (± 18.1")
Column standHorizontal travel range: 138 cm (54.3"), movement arrested by electromagnetic brakes3
Vertical travel range: 150 cm (59.1"), movement arrested by electromagnetic brakes
Central beam height: 35 cm (13.8") to 185 cm
(72.8")
Rotation of tube around vertical axis: ± 90°; stop positions: 0°, ± 90°
X-ray tube rotation: ± 120°; stop positions: 0°, ± 90°
Bucky wall stand2Vertical movement range: 150 cm (59.1")
Vertical travel range: 35 cm (13.8") to 185 cm (72.8")
GeneratorGenerator frequency: 100 kHz
Output: 55 kW according to IEC 60601-2-7 (550 mA at 100 kV)
Exposure voltage: 40 kV to 133 kV
mAs range: 0.5 mAs to 800 mAs
X-ray tubeMax. exposure voltage (IEC 60613): 135 kV
Anode heat storage capacity: 230,000 HU (170,000 J)
Max. heat storage capacity of the
tube housing: 2,240,000 J (3,024,000 HU)
Flat detectorDimensions (active field): 35.3 cm x 42.4 cm (14" x 17")
Pixel size: 139 µm
Spatial resolution (Nyquist frequency): 3.6 lp/mm
  
Clinical workflow 
User interfacesyngo FLC
Patient registrationRetrieval of patient list and examination data from the hospital/radiology information system (HIS/RIS)
Emergency patient registration
Patient, study and image data administration
Organ program and exam set editorMore than 1000 organ programs can be stored, customized and arranged in exam sets using the advanced organ program and exam set editor
Organ programs consist of multiple imaging and workflow parameters for particular body parts and imaging sequences
  
Accessories / Options 
Manual release switch1External hand switch for radiation release
Detector holder1, mobileTrolley with detector holder for lateral acquisitions, independent of the patient table
Clip-on grid1Grid with clips for attachment to the portable detector including attachment to the outside of the unit
CAREMAX1Measuring chamber for measuring the dose-area product and/or the standardized patient entrance dose
Patient handle1Overhead patient handgrip for the Bucky wall stand
  
Room planning 
Room heightmin. 245 cm (96.5")
Machine weightApprox. 596 kg (1314 lbs.), not including wall stand for Multix Select DR
Min. space requirements11 sqm, including Bucky wall stand for Multix Select DR
6.3 sqm, for Multix Select DR for chest and free exams machine variant

 

Related Products, Services & Resources

1Option

2Machine components standard or optional, depending on the machine variant.

3Not available for Multix Select DR for chest and free exams machine variant.

Multix Select DR and Multix Select DR for chest and free exams are not commercially available in all countries. Due to regulatory reasons their future availability cannot be guaranteed. Please contact your local Siemens Healthineers organization for further details.