Multix Select DR

Your expert in economical digital radiography

Multix Select DR
 
Contact Us

Multix Select DR combines a cost-effective room setup with a high level of clinical flexibility. With its reliable machine components it enables you to examine your patients from head to toe for coverage up to 190 cm without the need to reposition your patient. A fast digital workflow, enhanced dose management, and a compact but flexible machine design offers you a wide spectrum of clinical applications – serving virtually all your patients.

 


Multix Select DR – ideal for general radiography

Backed by a fully digital workflow in combination with a versatile mobile detector, the compact Multix Select DR digital X-ray machine offers the full spectrum of generalized and specialized exams:

  • Chest and orthopedic
  • Standing and weight-bearing
  • Free examinations, e.g. on a mobile trolley or in a wheelchair
  • On table examinations, e.g. recumbent
  • Enhanced image quality for all examinations with DiamondView Plus
     

Chest and orthopedic examinations (Bucky wall stand)1

  • From head to toe – high patient coverage with a central beam height on the Bucky wall stand from 35 cm up to 185 cm
  • Bucky tray with detector fixations for landscape and portrait format
  • Optional grids available

 


Standing and weight-bearing examinations

  • Easy detector positioning
  • Up to 100 kg detector weight capacity for standing examinations under natural weight-bearing conditions
  • No additional accessories needed


 


Free examinations

  • No special low-absorption mobile table needed - mobile detector can be placed directly underneath your patient
  • Supports up to 150 kg with patient recumbent on the detector
  • Clip-on grid and mobile detector holder available as options


 


Examinations on the table1

  • Automatic exposure control with up to 3 measurement chambers possible
  • Convenient workflow – longitudinal detector tracking of tube movements
  • High patient weight table capacity of up to 200 kg
  • Free-floating tabletop in longitudinal and transverse direction


 


Enhanced image quality – with DiamondView Plus

  • Automatic image enhancement with higher contrast and reduced noise – with our high-end image processing software algorithm DiamondView Plus
  • Image processing optimized for bone and soft tissue visualization
  • Automated imaging parameter selection


 

Related Products, Services & Resources

1Machine components standard or optional, depending on the machine variant.

Multix Select DR and Multix Select DR for chest and free exams are not commercially available in all countries. Due to regulatory reasons their future availability cannot be guaranteed. Please contact your local Siemens Healthineers organization for further details.