MULTIX Impact

Strengthen your image

MULTIX Impact
 
Read the brochure!

In radiography, the way patients and referring physicians perceive your institution can enhance – or hinder – your success. MULTIX Impact is a high-end, floor-mounted radiography system that comes at an economical price and improves access to care. Its welcoming design and user-friendly digital imaging capabilities help you produce excellent images in a more personal way and make a positive impression on everyone involved.

MULTIX Impact: Because your image matters.

Features & Benefits

Strengthen your image with patients

MULTIX Impact creates a positive patient experience. The welcoming, modern design enhances well-being, and the tube-mounted touchscreen allows staff to stay with patients for longer. A positioning camera and Csl detector protect patients – including children – from unnecessary radiation

Strengthen your image with staff

We designed this system with staff in mind. Training takes just ten hours, and application support is always available. The Positioning Guide makes it easy to prepare even complex scans quickly, while motorization and tracking features reduce the physical burden of imaging.

Strengthen your image with referring physicians

Good relationships with referring physicians are crucial. That’s why MULTIX impact offers fast digital imaging cycles, pre-configured organ programs (OGPs), and quick image flavor adjustments. They help your radiologists provide referring physicians with robust diagnostic findings in good time.

Technical Details

360° View of MULTIX Impact

Room Planing Tool
Use our interactive room planner to work out the best MULTIX Impact configuration for your needs.

Technical Specifications

Patient table 
Table height (fixed table)70 cm
Table height (elevating table*)51.5 cm to 90.0 cm; total lift 38.5 cm (tabletop)
Tabletop length233 cm (optional short tabletop: 213 cm)
Tabletop width80 cm
Max. patient weight300 kg
Max. patient coverageApprox. 190 cm without patient repositioning (with standard tabletop)
Tabletop - detector distance≤ 73 mm
Column stand 
Longitudinal travel rangeLong rail: 231 cm
Medium rail: 152 cm
Short rail: 66 cm
Vertical travel range147 cm
Lowest central beam height33 cm
Column stand rotation± 180°, detents at 0°, ± 90°, + 180°
X-ray tube rotation range± 140°, detents at 0°, ± 90°
Bucky wall stand 
Vertical travel range147 cm (from 33cm to 180 cm)
BWS cover – detector distance≤ 42 mm
Generator 
Output55 kW (550 mA at 100 kV)
65 kW (650 mA at 100 kV)*
80 kW (800 mA at 100 kV)*
Generator frequency≥ 100 kHz
X-ray tube 
Anode heat storage capacity260,000 J (350,000 HU)
Max. heat storage capacity of the tube housing1,000,000 J (1,350,000 HU)
Tube touch-screen user interface 
Size10.1 inches
Resolution1,280 x 800 pixels
All-in-one PC (workstation) 
Display size23.8 inches color display
Display area52.7 cm x 29.6 cm
Resolution1,920 x 1,080 pixels
Image display preview image≤ 3 s; full image ≤ 10 s
Wireless detectors 
A total of two different 35 cm x 43 cm wireless detector wireless detectors are available:MAX wi-D* and Impact wi-D*. MAX wi-D* as well as Impact wi-D* can be used in table, Bucky wall stand, and for free exposures.

 

Related Products, Services & Resources

* Option

1MULTIX Impact is not yet commercially available in all countries. Its future availability cannot be guaranteed. Please contact your local Siemens Healthineers organization for further details. Under FDA review. Not available for sale in the U.S.