Multix Fusion

Fits your needs. Fits your budget.

Multix Fusion
 
Contact Us
Table 
Max. patient weight300 kg / 660 Ibs
Table height52 cm to 95 cm / 21” to 37”
Max. patient coverage190 cm / 75”
Ergonomic operationFree-floating and height-adjustable
  
Wireless Detector 
Dimensions (detector area)35 cm x 43 cm / 14” x 17”
Weight3.5 kg / 7.7 Ibs
Thickness16 mm / 0.6”
Resolution3072 x 2560 pixels
Pixel size139 μm
Scintillator materialCesium Iodide (Csl)
Max. load capacity 150 kg  / 331 lbs patient recumbent; 100 kg / 220 lbs patient standing
Battery capacityUp to 240 images, 8 hours standby mode
  
Fixed detector 
Dimensions43 cm x 43 cm / 17” x 17”
Resolution2880 x 2880 pixels
Pixel size148 μm
Scintillator materialCesium iodide (Csl) / Gadolinium Oxysulfide (GOS)
  
Detector integration 
Post processingExcellent image quality with DiamondView Plus
  
X-ray tube 
Max. exposure voltage150 kV (IEC 60613)
Focal spots0.6 mm  / 1 mm (IEC 60613)
Anode heat dissipation rate120,000 J/min (162,000 HU/min)