Multix Fusion Max

Built to perform in daily radiography.

Multix Fusion Max
 
Contact Us
Table 
Max. patient weight300 kg / 660 Ibs
Table height51.5 cm to 95.5 cm; total lift 44 cm (tabletop)
Max. patient coverageApprox. 190 cm without patient repositioning / 75”
  
Wireless Detector (MAX wi-D) 
Dimensions (detector area)34.8 cm x 42.4 cm / 13.70“ x 16.69“; Can be inserted in the detector tray in landscape and portrait format
Weight3.3 kg / 6.6 Ibs
Thickness19 mm / 0.74”
Resolution2350 x 2866 pixels
Pixel size148 μm
Scintillator materialCesium Iodide (Csl)
Max. load capacity150 kg / 330 lbs patient recumbent;
100 kg / 220 lbs patient standing
Battery capacityUp to 950 images
Up to 5.5 hours during regular utilization
Up to 6 hours in standby mode
  
Wireless Detector (MAX mini)
 
Dimensions (detector area)22.5 cm x 28.4 cm / 8.86” x 11,18”
Weight1.6 kg / 3.52 Ibs
Thickness16 mm / 0.62”
Resolution1520 x 1920 pixels
Pixel size148 μm
Scintillator materialCesium Iodide (Csl)
Max. load capacity150 kg / 330 lbs patient recumbent;
100 kg / 220 lbs patient standing
Battery capacityUp to 950 images
Up to 5.5 hours during regular utilization
Up to 6 hours in standby mode
  
Fixed detector (MAX static) 
Dimensions42.3 cm x 42.5 cm / 16,65” x 16,73”
Resolution2860 x 2874 pixels
Pixel size148 μm
Scintillator materialCesium iodide (Csl)
  
Detector integration 
Post processingExcellent image quality with DiamondView Plus
  
X-ray tube 
Max. exposure voltage150 kV (IEC 60613)
Focal spots0.6 mm / 1 mm (IEC 60613)
Anode heat dissipation rate120,000 J/min (170,000 HU/min)
Anode heat storage capacity580,000 J (820,000 HU)
Anode drive150/180Hz (8,500 to 10,800 rpm)
  
Generator 
Output (kW)55 kW / 65 kW / 80 kW
Max. Output (mA)640 mA / 1000 mA / 1000 mA
Frequency100kHz
mAs range0.5mAs to 800 mAs
Exposure times0.001 s to 5 s with IONTOMAT
  
System automation 
ACSSAutomatic Collimation Size Sensing function automatically recognizes the cassette or detector format and prevents unnecessary exposure
Organ programsOver 1,000 user-defined preset system positions for easy standardization and high throughput
CAREMAXMeasurement of dose area product (two digits after the decimal)
  
Imaging system 
syngo FLCOne user experience throughout Siemens radiography, fluoroscopy and mobiles portfolio
Image storage10,000 radiographic images

 

Related Products, Services & Resources

Multix Fusion Max is not commercially available in all countries. Due to regulatory reasons its future availability cannot be guaranteed. Please contact your local Siemens Healthineers organization for further details.