Luminos Agile Max

The smart way to invest in patient-side fluoroscopy

Luminos Agile Max
 
Contact Us

The technology of Luminos Agile Max1 brings you excellent image quality and great usability.

System specification 
Patient table and tabletopTable height: 65 cm to 112 cm (25.6“ to 44.1“);
Max. patient weight: 275 kg (606 lbs);
motorized longitudinal tabletop travel: 160 cm (63”)
Digital imaging towerOPTI Grip handle controlled motorized tower movements;
patient opening: 24 cm to 60 cm (9.5” to 23.6”)
Max dynamic flat detector43 cm x 43 cm (17” x 17”);
Cesium iodide scintillator;
3.4 lp/mm
X-ray tubeAnode heat storage capacity: 580,000 J (783,000 HU)
X-ray generator65 kW, 80 kW optional
  
Clinical workflow 
User interfacesyngo FLC
Image display/processingMAX image quality with DiamondView Plus, Digital Density Optimization and Auto Window
CARE ProgramCombined Applications to Reduce Exposure incl. CAREPROFILE2 and CAREPOSITION2 for radiation-free collimation and positioning.
  
Accessories / Options 
Ysio Max ceiling suspended X-ray tubeComplete system operation with control of generator, tube and imaging system from a single integrated console (MAXtouch) or the system control console
MAX wi-D detector35 cm x 43 cm x 1.9 cm (14” x 17” x 0.7”);
3 kg (6.6 lbs);
Cesium iodide scintillator
MAX mini detector24 cm x 30 cm x 1.6 cm (10” x 12” x 0.6”);
1.6 kg (3.5 lbs);
Cesium iodide scintillator
Digital Substraction AngiographyOnline DSA with remasking, pixelshift, landmark peak opacification and roadmap
SmartOrthoFully automated tilting technique for long leg and full spine imaging, up to 4 images
  
Room planning 
System weightApprox. 2060 kg (4542 lbs)
Room heightMin. 250 cm (98.4”)

 

Related Products, Services & Resources

1Luminos Agile Max is not commercially available in all countries. Due to regulatory reasons its future availability cannot be guaranteed. Please contact your local Siemens Healthineers organization for further information.

2Option