Multix Fusion – Analog Version

Fits your needs. Fits your budget.

Multix Fusion – Analog Version
 
Contact Us

Multix Fusion fits your needs

Multix Fusion is comfortable to maneuver, so you can easily position your patients. High-end components such as table, tube, bucky wall stand and imaging software make a difference in productivity, patient friendliness, and dose reduction.

Easy-to-position tube

  • Smooth and easy operation
  • Impressive 180 cm / 71’’ vertical movement – down to your patients’ feet
  • Robust and resilient ceiling stand
     

Intuitive control at your fingertips

  • Intuitive color touch display
  • Set key image parameters like kV or mAs right at the tube
  • System status shown by color bars – visible even from distance
     

 

Intelligent dose reduction, comprehensive dose evaluation

  • Various grid options and easy grid removal – minimize dose for all patients
  • Pre-set copper filters – decrease skin dose
  • Low-absorption tabletop material – reduces patient dose
  • Short distance between detector and work surface – diminishes scatter effects
     

All-in-one table

  • Free-floating, and height-adjustable table
  • Very low table height of 52 cm / 21’’
  • High patient weight capacity of 300 kg / 600 lbs
  • 190 cm / 75" coverage – no need to reposition the patient
     

 

Intelligent system features

  • Automated system functions and smart features for increased speed and ease of use
  • Reliable tracking ensures synchronized movements of tube and detector, keeping the SID constant
  • Automatic Collimation Size Sensing (ACSS) automatically recognizes cassette format and adjusts collimation accordingly
     

 


Multix Fusion fits your budget.

Multix Fusion contains key components from our industry-leading Ysio system. Benefit from our R&D innovations and get a system that exactly fits your needs.

Multix Fusion gives you investment security – with many options for upgrading your system. Just choose the variant that best suits your clinical requirements and investment budget.

Designed for low total cost of ownership (TCO)

  • Proven key components from high-end X-ray systems
  • Long lifetime – low running costs
  • Flexible system concept to meet your expectations
     

Small space requirements – to fit your room and your budget

  • Multix Fusion fits virtually all existing X-ray rooms
  • Fast and easy installation
     

High patient throughput – thanks to fast exams

  • Quick and comfortable patient positioning
  • Automation features for fast system operation
     

Increased employee satisfaction

  • Operation is easy and intuitive
  • Components such as the gently moving tube, and the height-adjustable table, considerably help reduce physical stress
  • Easy patient handling
     

Increased training efficiency

  • Rich synergies with other Siemens modalities
  • Increased staff efficiency – time optimized training, ergonomic system design, potentially fewer absences
     

Flexible system concept

  • Analog and digital variants available
  • Optional table and bucky wall stand
  • Upgrade to digital when you prefer

Service that fits your system – and your budget

  • Flexible system concept
  • Analog and digital variants available

Performance of Multix Fusion in the daily routine

Reliable tracking synchronizes the movements of tube and cassette in the bucky wall stand. Thanks to an impressive vertical range of 180 cm (71’’), the tube can go down where the patient’s feet are.

The height-adjustable table has a freefloating tabletop. You can move it to the required position quickly and effortlessly, and lower it to 52 cm (21’’) for easy patient access.

An impressive 190 cm (75’’) patient coverage ensures that patients can be examined from head to toe without repositioning.

The tracking of tube and cassette in the table keeps the SID constant.

You can set and change all key image parameters like kV or mAs directly at the intuitive color touch display at the tube – there is no need to leave the patient alone in the room.

The color touch display features color bars that clearly show when the system is ready – visible even from a distance


Related Products, Services & Resources