At ECR 2018, Siemens Healthineers launches Acuson Juniper next-generation ultrasound system
ECR 2018 in Vienna: Austria Center Vienna, Expo X5, Booth 509
Erlangen, Germany | 2018-03-01

Though small in size, the Acuson Juniper does not compromise in performance, offering providers a system that is not only powerful, but nimble in design.
- System consistently delivers high-quality performance with expanded applications and enhanced ease of use
- Small footprint enables easy transfer and use across all clinical departments1
At the 2018 Annual Congress of the European Society of Radiology (ECR), Siemens Healthineers launches the Acuson Juniper, a new ultrasound system with advanced applications and imaging performance while featuring a lightweight, ergonomic design and complete maneuverability for use across a wide variety of clinical segments. Though small in size, the Acuson Juniper does not compromise in performance, offering providers a system that is not only powerful, but nimble in design.
Siemens Healthineers incorporated feedback from the 365 participants in its largest-ever ultrasound co-creation project to ensure that the Acuson Juniper meets the needs of today’s changing healthcare landscape. The system’s versatility and adaptability makes it ideal for diverse patient anatomies and physiologies. Users can customize the Acuson Juniper based on patient interactions for improved clinical workflow.
“As the healthcare industry evolves, providers need a nimble, versatile ultrasound system like the Acuson Juniper,” says Robert Thompson, Head of Siemens Healthineers Ultrasound. “It is the latest example of how Siemens Healthineers evolves with healthcare trends by transforming care delivery as we improve the patient experience.”
Where form meets function
The smallest, most lightweight system in its class, the Acuson Juniper adapts to virtually any
exam environment and maneuvers easily with no tradeoffs in performance. Sleep and boot-up times of mere seconds allow clinical users to transfer the system within a hospital without sacrificing time with patients. Designed to address the needs of differing clinical departments, the system has flexible, intuitive, and customizable tilt settings. Five active transducer ports allow for the system’s quick and easy readiness after transfer from department to department.
The Acuson Juniper’s LED monitor and touch panel are the largest in its segment.1 The system’s two standard USB ports enable quick transfer of images to patients, eliminating the need for print-out documentation. Further improving the patient experience, the Acuson Juniper is 40 percent quieter than other ultrasound systems in its class. Additionally, a protective sheet is available for the system’s key pad, to facilitate the reading and use of the controls while in a sterile environment such as the operating room. This protective skin can be disinfected for reuse.
Small on the outside, big on the inside
With an imaging performance that belies its small size, the Acuson Juniper is powered by a completely new imaging platform that was designed from the ground up with user needs in mind. Its new front-end engine offers exceptional system sensitivity and specificity as well as high dynamic range for improved tissue differentiation. A new signal processor reduces probe and patient motion artifacts, and enables fast image acquisition. A new back-end engine allows advanced elastography imaging and has a new measurement package. For use across departments, the Acuson Juniper is equipped with 16 transducers and is customizable with advanced imaging applications for use in radiology and interventional radiology, urology, cardiovascular, orthopedic, and obstetrics/gynecological imaging.
1Data on file
Siemens Healthineers is the separately managed healthcare business of Siemens AG enabling healthcare providers worldwide to increase value by empowering them on their journey towards expanding precision medicine, transforming care delivery, improving patient experience and digitalizing healthcare. A leader in medical technology, Siemens Healthineers is constantly innovating its portfolio of products and services in its core areas of diagnostic and therapeutic imaging and in laboratory diagnostics and molecular medicine. Siemens Healthineers is also actively developing its digital health services and enterprise services.
In fiscal 2017, which ended on September 30, 2017, Siemens Healthineers generated revenue of €13.8 billion and profit of €2.5 billion and has about 48,000 employees worldwide. Further information is available at www.siemens.com/healthineers.
Contact
Theresa Gombar
Siemens Medical Solutions USA, Inc.
40 Liberty Boulevard
19355 Malvern, PA
USA
+1 (610) 448-6370
theresa.gombar@siemens-healthineers.com
Reference Number: PR-20180301007HC