CLINITEST hCG Pregnancy Test

Stop reading between the lines and start using CLINITEST hCG - CLIA-waived

CLINITEST hCG Pregnancy Test
 
Contact Us

 

Technical Specifications

 

Quality Control Two procedural controls
Storage Refrigerated or at room temperature,
2° to 30°C (36° to 86°F)
Sample Size 200 μL urine for a single test
Time to Result 5 minutes or less to confirm result
Method Lateral flow, chromatographic result
Clinical Accuracy
>99%
Sensitivity Equal or greater than 25 mIU/mL

 

Related Products, Services & Resources

The products/features (mentioned herein) are not commercially available in all countries. Due to regulatory reasons their future availability cannot be guaranteed. Please contact your local Siemens Healthineers organization for further details.