CLINITEK Advantus Urine Chemistry Analyzer

Greater Flexibility, Proven Reliability

CLINITEK Advantus Urine Chemistry Analyzer
 
Contact Us

 

Overview

 

System Description

Semi-automated urine chemistry analyzer

Tests Measured

Leukocyte, Nitrite, Protein, Blood, Glucose, Ketone, Bilirubin, Urobilinogen, pH, Specific Gravity, Creatinine,* and Protein-to-Creatinine Ratio*

Automatic Measurement

Urine color

Test Format

Dry chemistry reagent strips

Test Measurement

Color change measured by reflectance photometry
Dual readings at reactive and reference wavelengths
Automatically adjusts for urine color

Sample Clarity Results entered via keyboard or bar code reader  
Automatic Checks
(Auto-Checks)
- Identification and reporting for validated Siemens strip types
- Humidity exposure tested on every strip with leukocyte pad
- Sample interferences, availability dependent upon strip type**
 

General

 

Dimensions

12.75 (h) x 15.75 (w) x 13.75 (d) in.
32 (h) x 39 (w) x 35 (d) cm

Weight

7.2 kg (16 lbs)

Power Requirements

100 V to 240 V; 50/60 Hz

Line Leakage Current

<0.5 mA in normal condition
<3.5 mA in single fault condition

Maximum Power Input

72 VA

Ambient Operating Temperature Range

18oC to 30oC (64oF to 86oF)

Ambient Operating Humidity Range

20% to 80% relative humidity

Compliance

UL, CE, EMC

Test Handling

 

Sample Loading

Self-paced, not dictated by analyzer

STAT Sample Handling

One-touch STAT interrupt capability

Sample Processing

Single or batch mode

Sample ID Entry

Manual, bar code, or downloaded from LIS

 

Calibration

 

Calibration

Automatic with every strip

 

Onboard Computer

 

Memory

500 patient records plus 200 controls

Interfaces

ASTM (CCS) format and emulates CLINITEK 200 and CLINITEK 200+

Display

Color LCD touchscreen, 5.7 in (14.5 cm), 320 horizontal
by 240 vertical pixels (QVGA)

Computer/Peripheral Interfaces

 

Ethernet Connection

10/100 Mbit, bidirectional

Onboard Printer

24-character thermal printer

Bar Code

Meets ASTM E1466-92 standards, available with PC
wedge/PS2 connection

Keyboard

External PC keyboard option/PS2 connection

External Printer

Printer interface: parallel port connector (25 pin)

Related Products, Services & Resources

*Not available in all markets. Specifications subject to change.

** Not available in the U.S.

Product availability may vary from country to country and is subject to varying regulatory requirements. Please contact your local representative for availability.

The products/features (mentioned herein) are not commercially available in all countries. Due to regulatory reasons their future availability cannot be guaranteed. Please contact your local Siemens Healthineers organization for further details.