RAPIDPoint 500 Systems
Advance your critical care testing with easy-to-use, trusted technology
Sample Size | |
---|---|
Syringe: 200 µL | |
Capillary: 100 µL |
Analysis | |
---|---|
Time to Results: | Approximately 60 seconds |
QC/AQC | |
---|---|
Automatic QC or ampule | |
3 levels of independent quality control solutions | |
Customizeable QC schedule |
Measurement Cartridge | |
---|---|
Use Life: | 28 days |
Number of tests: | 100, 250, 400, 750 |
Calibration | |
---|---|
1 Point Calibration: | Every 30 minutes |
2 Point Calibration: | Every 2 hours |
System Dimensions | |
---|---|
Width: | 30.0 cm (11.5 in.) |
Depth: | 42.0 cm (16.0 in.) |
Height: | 55.0 cm (21.5 in., display at highest position) |
Weight: | 16.55 kg (36.5 lbs., excluding cartridges) |
Touchscreen: | 21.1cm x 15.8cm (8.3in x 6.2in) |
Integrated Bar-Code Scanner | |
---|---|
1D Bar-Code Symbologies | Code 128, Codabar, Code 39, Character/Digit, Interleaved 2 of 5 |
2D Bar Code | For required QC data entry only |
External Interfaces | |
---|---|
Universal Serial Bus (USB) | 3 Ports |
RS232 port | |
10Base T Ethernet | |
Barcode scanner |
Power Requirements | |
---|---|
Temperature: | 15ºC to 30ºC |
Humidity: | 5% to 85% non-condensing |
Barometric Pressure: | 523 to 800 mmHg |
Operating Systems |
---|
Windows XP embedded |
Data Capacity | |
---|---|
Patient Samples: | 250 |
QC Samples: | 250 |
Operators: | 5,000 |
Communications | |
---|---|
LIS | |
RAPIDComm® Data Management System | |
Wireless via Ethernet Bridge | |
Dual Port Transmission via Ethernet and Serial Port |
Approvals: |
---|
TUV Listed, CSA, IEC/EN 61010-1, IEC 60825-1:2007 |
Related Products, Services & Resources
The products/features (mentioned herein) are not commercially available in all countries. Due to regulatory reasons their future availability cannot be guaranteed. Please contact your local Siemens Healthineers organization for further details.