RAPIDLab 1200 Systems

Perfect choice for medium to high workload environments

RAPIDLab 1200 Systems
 
Contact Us
Sample Size: Syringe (1 mL)/Capillary (Minimum)RAPIDLab 1240RAPIDLab 1245RAPIDLab 1260RAPIDLab 1265
pH Only35 µl35 µl95 µl95 µl
CO-oximetry Only--100 µl--100 µl
Full Menu90 µl140 µl125 µl175 µl
     
Analysis    
Time to Results:  60 seconds 
     
Cartridges    
Reagent Cartridge Use Life:  30 days  
Wash Cartridge Use Life:  Sample dependent 
AQC Cartridge Use Life:  28 days  
     
Calibration    
1 point Calibration  Every 30 minutes 
Full Cal Calibration  Every 8 hours 
     
Environmental    
Temperature:   15°C-32°C  
Humidity:  5%-85% non-condensing 
     
System Dimensions    
Width:  58.4 cm (23.0 in.) 
Height:  57.2 cm (22.5 in.) 
Depth:  55.9 cm (22 in.) 
Weight:  29.5 kg (65 lb) 
     
Power Requirement    
Rating:  150VA  
Voltage:
 
 100-240V  
Frequency:  50/60Hz  

    

External Interfaces

USB Printer Port, RS232 Port, Bar Code Scanner Port, RJ10/100 Base T Ethernet Port

 

Approvals

EN 60601-1-2:2001, Group 1, Class B, CB Test Certificate, UL Certificate, CSA Certified

 

Related Products, Services & Resources

The products/features (mentioned herein) are not commercially available in all countries. Due to regulatory reasons their future availability cannot be guaranteed. Please contact your local Siemens Healthineers organization for further details.