RAPIDLab 1200 Systems

Perfect choice for medium to high workload environments

RAPIDLab 1200 Systems
 
Contact Us

Designed to meet the challenges of the busy clinical lab or various hospital settings, RAPIDLab® 1200 Systems address all your critical care testing needs:

 

  • Extensive test menu includes full CO-oximetry and neonatal total bilirubin
  • Ready Sensor® electrode technology for industry-proven reliability
  • Cost-effective, cartridge-based system
  • Simplified operation with biosafe sampling
  • Automatic quality control and documentation
  • Seamless integration with your LIS/HIS
  • Dedicated technical support and on-site service

Enhanced critical care testing in the NICU

RAPIDLab 1200 Systems' testing performance, accuracy and consistency make it an excellent choice as your NICU monitoring solution:

 

  • Ultra-fast sample processing enables immediate physician intervention
  • Clinical accuracy reduces the need to repeat tests
  • Microsample capability enables testing of very small sample volumes without compromising accuracy
  • Full test menu from a single sample

When it comes to such small and vulnerable patients, fast results, delivered instantly, can make a big difference.



Get a complete picture in just 1 minute

      Blood Gas (pH, pCO2, pO2)

      Electrolytes (Na+, K+, Ca++, Cl- )

      Metabolites (Glucose, Lactate, Neonatal Total Bilirubin)

      CO-oximetry (tHb, HHb, O2Hb, sO2, COHb, MetHb)

  • Testing panels can be customized to meet specific needs
  • Capable of running the full test menu on short-sample patient draws (microsamples) 


Increase your throughput

  • Intuitive touchscreen and automatic single sample port (syringe and capillary) speed up the testing process
  • All reagents are contained in sealed cartridges for enhanced operator safety and low maintenance
  • Clot detection and clearance with biosafe automatic sampling system


Get lab-quality results and help ensure regulatory compliance

  • Onboard automatic quality control cartridge requires no operator intervention during the 28-day use life
  • The entire sample pathway is analyzed at an operator-definable frequency
  • Long-life Ready Sensor® electrodes ensure industry-proven accuracy and reliability


Increase control and connectivity

  • Seamless integration with our RAPIDComm® Data Management System or third-party vendor connectivity solutions
  • Laboratory managers/supervisors have direct access to monitor and control all Siemens critical care systems on the hospital network
  • Instant clinician access to patient results from networked POC analyzers
  • Dual LIS transmission support enables both the serial port and the ethernet port to communicate simultaneously

Related Products, Services & Resources

The products/features (mentioned herein) are not commercially available in all countries. Due to regulatory reasons their future availability cannot be guaranteed. Please contact your local Siemens Healthineers organization for further details.