RAPIDChem 744/754 Electrolyte and Lithium Testing Analyzers

Perform electrolyte and lithium analysis simply and accurately

RAPIDChem 744/754 Electrolyte and Lithium Testing Analyzers
 
Contact Us

Sample Size

Normal55 µL
Capillary50 µL
Urine300 µL          

Sample Type

Whole Blood
Plasma/Serum
Diluted Urine

Analysis Time

Serum/Plasma/Blood
35 seconds                             
Urine

60 seconds

(Na+/K+/Cl- only)

 

Calibration

Automatic or on-demand

Parameter Specifications

System Size and Weight

Width37.0 cm (14.5 in.)
Depth18.0 cm (7 in.)
Height32 cm (12.5 in.)
Weight7.3 kg. (16 lbs.) with reagent module

 

Power Requirements

Voltage:100V (85-110V), 120V (102-132V), 230V (187-242V), 240V (204-264V)
Frequency:50/60 Hz 

 

Environmental

Temperature:15°C to 32°C 

 

External Interface

 RS-232 Port 

 

Data Storage

 
 64 Patient results with Operator ID, Patient ID, Date and Time
QC (up to 31 results for each of 3 levels)


 

Related Products, Services & Resources

The products/features (mentioned herein) are not commercially available in all countries. Due to regulatory reasons their future availability cannot be guaranteed. Please contact your local Siemens Healthineers organization for further details.