RAPIDLab 348EX Blood Gas System

Deliver reliable and economical critical care testing in low-volume settings

RAPIDLab 348EX Blood Gas System
 
Contact Us
System Overview 
Sample Size

Syringe: 95 µL

Capillary: 95 µL

Microsample mode: 50 µL

Sample Type

Whole blood

Dialysate fluid
Analysis timeApproximately 60 seconds to result
CalibrationAutomatic or on demand

  

Input Parameters

Temperature:

10.0°C–43.9°C

Hemoglobin:2.0–25.0 g/dL

FIO2:

15.0%–100.0%
Patient/Operator IDs:                         
Up to 16 characters (alphanumeric)
Sample location:               
Radial, brachial, femoral, cord, arterial line (with RAPIDComm® Data Management System)

   

Display Interface
     Intuitive, icon-based color touchscreen

 

Onboard Computer

Storage

Capacity/Memory              

Up to 250 patient test records

Up to 90 results for each level of QC
Data ExportVia integrated USB port/flash drive to PC, or direct to LIS/HIS or RAPIDComm® Data Management System

 

Connectivity Options
SerialRS232, LIS1, LIS2, LIS3 protocol
Bi-directional                      

Can be set up for monitoring/control and connectivity via the RAPIDComm Data Management System

Peripheral Interfaces
USB PortStandard USB 2.0
External Barcode ReaderStandard USB 2.0                                

 

Environmental  
Temperature:15ºC–32ºC
Humidity:max. 85% at 32ºC non-condensing
Barometric Pressure400-825 mmHg
Power Requirements
Rating:80 VA
Voltage:100–240 V
Frequency:50/60 Hz          
General 
System DimensionsWidth:           
Depth:
Height: 
Weight :
385 mm (15.2 in.)
353 mm (13.9 in.)
382 mm (15.0 in.)
 9.4 kg (20.7 lb)
Approvals

UL, CSA, IEC, EN-61010, CE Marked with full CB Scheme and all National Deviations. Complies with the IVD directive

Related Products, Services & Resources

*Available for sale only in select countries.

The products/features (mentioned herein) are not commercially available in all countries. Due to regulatory reasons their future availability cannot be guaranteed. Please contact your local Siemens Healthineers organization for further details.