Reducing scan times in MRI knee examinations

Dec 05, 2017

Knee examinations are the third most common type of MRI examination, accounting for 11 percent of all scans.2 At present, a standard knee examination can take around 20 minutes. By cutting the scan time in half and reducing routine work for radiology staff, our new application GOKnee3D1 is making a key contribution to boosting MRI productivity. It also helps to reduce patient wait times and improve patient experience during examinations.

With GOKnee3D1, a high-resolution, diagnostic 3D knee exam can be acquired in 10 minutes3. The acquisition of high-resolution isotropic 3D images subsequently allows flexible evaluation of the images in all possible planes including double oblique and curved planar.

The innovative volume acquisition is based on a CAIPIRINHA SPACE protocol1, which enables higher scan speeds and optimal image reconstruction with better signal quality than with previous technologies. To develop and clinically validate the technique, Siemens Healthineers partnered with Johns Hopkins University in Baltimore, USA.

“GOKnee3D enables comprehensive evaluation of internal derangement to the knee.” Jan Fritz, MD, of the Johns Hopkins University School of Medicine, Baltimore, USA

“GOKnee3D enables comprehensive evaluation of internal derangement to the knee,” confirms Jan Fritz, MD, of the Johns Hopkins University School of Medicine. “The fully automated Caipirinha Space protocol provides high-quality MR imaging in 10 minutes and ensures consistency of image quality and operational efficiency. The high-spatial resolution isotropic datasets help to visualize abnormalities with high accuracy, enable reformations of virtually any imaging plane, and the creation of high-quality 3D rendered MR images,” says Fritz.


Share this page:

Related Articles

1The product is pending 510(k) clearance and is not yet commercially available in the U.S.

2Based on the evaluation of 6.73 million Siemens Healthineers MRI exams conducted in 2016.

3Achieved on a Magnetom Skyra with Tx/Rx Knee 15. Total examination time will vary with system field strength with up to 11 minutes on Magnetom Aera.

The products/features (here mentioned) are not commercially available in all countries. Due to regulatory reasons their future availability cannot be guaranteed. Further details are available from the local Siemens organizations.

The statements by Siemens’ customers described herein are based on results that were achieved in the customer's unique setting. Since there is no "typical" hospital and many variables exist (e.g., hospital size, case mix, level of IT adoption) there can be no guarantee that other customers will achieve the same results.