ESC Congress 2024
Join us at ESC 2024, Aug 30 - Sep 2 and discover our innovations in cardiology.
ESC 2023
From August 25-28, 2022, ESC Congress was held in Amsterdam (onsite and online) with about 30,000 participants. The 4-day congress covered a wide range of topics in the field of cardiovascular care. A big thank you to all participants.
See our highlights from this year's ESC
Cardiovascular Portfolio
Discover our product and solutions portfolio in cardiac imaging, interventional suites, cardiac IT, and laboratory diagnostics.
Cardiac imaging
The ACUSON Origin Ultrasound System1
This new cardiac ultrasound system is set to redefine cardiovascular imaging with its seamless integration of state-of-the-art AI technology, unparalleled diagnostic accuracy, and real-time insights for physicians to enhance patient care.
NAEOTOM Alpha®
The world’s first photon‐counting CT, NAEOTOM Alpha® with Quantum Technology, is nothing less than the total reinvention of computed tomography. Based on the revolutionary direct signal conversion of its QuantaMax detector, NAEOTOM Alpha offers high‐resolution images at minimal dose, spectral information in every scan, and improved contrast at lower noise. Benefit from a range of clinical options and breakthrough consistency never seen before – for confident clinical decision‐making and the potential to scan previously excluded patients.
NAEOTOM Alpha. CT redefined.
CardiacMRI without ECG? Yes.
Discover Beat Sensor2 – a BioMatrix Technology and see how you can speed up your cardiac workflow and improve patient comfort.
Ready beyond tomorrow with Dual Source CT
Clinical indications for cardiac CT are rapidly evolving. Already today it proceeded to much more than just coronary CTA: valvular disease, myocardial viability and perfusion, venous anatomy and congenital heart disease are just the beginning. This, along with patient diversity, requires the utmost flexibility in cardiac acquisition strategies – from systolic imaging through to full functional assessment at the lowest possible dose. The right acquisition for the right clinical indication and patient. Be ready beyond tomorrow with Dual Source CT.
ACUSON AcuNav Volume ICE Catheter
The future of structural heart procedures is complex. Your imaging shouldn’t be. The next generation of structural heart procedures will require mastery over technique and technology to ensure we maintain amazing outcomes for patients. More complex procedures require more advanced imaging. The ACUSON AcuNav Volume ICE catheter delivers the excellence and efficiency you require, now and into the future.
ACUSON Redwood and ACUSON Juniper CV Editions
Meeting the demand for early detection, diagnosis, and timely treatment of a variety of chronic diseases is tremendously challenging for a physician. Ultrasound imaging must enable answers to a breadth of important clinical questions.
Welcome to ACUSON Redwood and ACUSON Juniper; pushing the boundaries of imaging, performance, and value. Both systems provide cardiovascular solutions, offering a comprehensive suite of advanced applications with integrated AI-powered3 cardiac measurements to help meet the daily demands of users.
Interventional Suite
ARTIS icono ceiling
ARTIS icono ceiling is designed for labs shared by interventional radiologists and cardiologists. A wide range of C-arm positions is possible without rotating the patient table, and the general system setup for different procedures can be easily changed and fully automated.
ARTIS icono floor
ARTIS icono floor is the flexible, multi-axis floor system that offers ceiling-like flexibility at a lower price point. The system provides full patient coverage of 2.1 m without having to reposition the patient and 1.9 m lateral coverage, which is ideal for e.g. radial access. Installation sizes start from just 25 sqm, while the free ceiling makes installation easier and minimizes air flow impact during imaging.
Documentation / Reporting / Cardiac IT
Sensis Vibe
The Sensis Vibe documentation system is the vital core where all events, decisions, measurements, and data from your procedures are captured. lt reduces administrative effort and standardizes documentation and reporting.
syngo Dynamics
Dynamics Visualization (powered by syngo Dynamics) is a cardiovascular imaging and information solution designed to enable reading and structured reporting. With Dynamics Visualization, access a 360-degree view of the entire cardiovascular service line.
Point-of-Care Testing / Laboratory Diagnostics
Atellica® VTLi Patient-side Immunoassay Analyzer
When a patient enters the emergency department presenting with the symptoms of a myocardial infarction (MI), every moment is critical. Achieving favorable clinical and operational outcomes requires fast and accurate chest pain assessment at the point of care, as well as coordination with the laboratory for quality assurance. Having high-sensitivity troponin testing at the point of care − producing accurate results in just 8 minutes − could transform care delivery for millions of people each year, improving ED throughput, reducing stress and strain on acute care clinicians, and aiding in optimizing the use of time and resources of busy laboratories.
Cardiovascular in-vitro laboratory testing
We provide a comprehensive and expanding menu of cardiac biomarkers across a broad spectrum of instrument solutions that help manage your patients throughout the continuum of cardiovascular disease.
Interested in learning more?
Further information
Share
Do you find this page interesting? Share it with your peers.
We look forward to seeing you at ESC Congress 2024 in London.
This product does not yet fulfill all applicable General Safety and Performance Requirements according to the European Medical Device Regulation 2017/745. It is not yet commercially available in the European Union.
Beat Sensor Cardiac triggering for entire cardiac MRI examinations is 510(k) pending and not yet commercially available in the United States and in all other countries. Its future availability cannot be ensured.
AI-powered measurement tools consist of software applications leveraging machine learning-based Artificial Intelligence to achieve the intended outcome including eSie Measure and eSie Left Heart.
The products/features (mentioned herein) are not commercially available in all countries. Their future availability cannot be guaranteed.