Symbia Evo Excel

Small is the new big.

Symbia Evo Excel
 
Contact Us

Optimize your investment


Symbia Evo Excel’s room size requirement is up to 29%1 smaller than conventional SPECT scanners. As a result, healthcare institutions save costs associated with room construction, system installation and daily operation.

 

Challenge

Modernization is essential when managing the pressing demands of today’s healthcare environment. With conventional SPECT systems, this often requires substantial time and cost, which includes renovation of existing infrastructure and additional unplanned spending.


Solution  

Engineered to manage key life-cycle costs, Symbia Evo Excel™ is the most1 cost-effective solution in its class. The system design addresses space requirements, as well as maintenance and serviceability, making it an investment that works for you.

Benefit 

With the smallest1 room size requirement in its class, up to 29%1 smaller than conventional SPECT systems, Symbia Evo Excel significantly reduces costs associated with room remodeling and expansion. Lower up-front costs mean a faster return on investment, while lower life-cycle costs equate to a lower total cost of ownership.


 



Image every patient2


Your return on investment starts with the ability to scan virtually any patient2 regardless of their size, weight or condition. With a higher bed capacity, larger3 bore and exceptional detector flexibility, Symbia Evo Excel increases your scannable population.
 
Challenge 

Delivering high-quality care means being able to scan every patient2 regardless of their size, weight or condition. Most SPECT systems today are limited in their ability to image large patients and often are not flexible enough to accommodate critically ill patients who may not be able to easily move.

 

Solution
With exceptional detector flexibility, Symbia Evo Excel supports gurney and hospital bed imaging. The streamlined bed supports patients up to 227 kg (500 lb), while the lowest bed position offers easy access to patients with limited mobility.

Benefit 

Increase your scannable population and improve patient comfort with a 30%3 larger bore; a high-capacity, low-height patient bed; and gurney and hospital bed imaging capabilities.
 

 



Read with confidence

Symbia Evo Excel supports physicians' ability to read every scan with confidence, potentially reducing the need for additional studies. Advanced HD detector technology, combined with the lowest1 pallet attenuation, highest1 collimator sensitivity and industry-leading1 reconstruction algorithms, this system delivers high-quality SPECT images to facilitate physician decision-making.

 
 

Challenge 

Reliable and reproducible clinical information is vital to support sound physician decision-making. The low sensitivity and sub-par reconstruction techniques of traditional SPECT systems can limit the amount of clinical information available to physicians.
  

Solution 

Equipped with leading high-definition (HD) detector technology, Symbia Evo Excel offers the highest1 collimator sensitivity and the best1 NEMA-reconstructed resolution.

 

Benefit
With industry-leading1 image quality, Symbia Evo Excel delivers accurate and reproducible clinical information to support physicians’ diagnostic confidence, potentially leading to improved clinical outcomes and reduced readmission rates.

 


Related Products, Services & Resources

1Based on competitive literature available at time of publication. Data on file.

2Patients up to 227 kg (500 lb).

3Compared to previous systems.