FlowMotion Multiparametric PET Suite

FlowMotion Multiparametric PET Suite

The first fully integrated solution to provide additional parameters and enable absolute quantification, compared to SUV alone.

One the most important aspects of PET imaging is the ability to quantify the uptake of tracer in a specific tissue, and the implementation of Standard Uptake Values (SUV) based on static images was a key milestone to facilitate the utilization of semi- quantitative metrics in the clinic. However, PET tracer distribution — a dynamic process altered by a number of factors specific to each organ and region of interest — cannot always be accurately accounted for with SUV.

FlowMotion Multiparametric PET Suite is completely automated and integrated into the PET/CT workflow, allowing users to obtain images of SUV, metabolic glucose rate (Ki) and distribution volume (DV) all at once for more reproducible images and thereby more efficient information for planning and therapy strategy.

FlowMotion enables whole-body dynamic acquisitions

Dynamic imaging has been limited to a single-bed position, with the organ of interest positioned in the center of the detectors. With FlowMotion, you can obtain whole-body dynamic images by continually moving the bed through the gantry in a bi-directional motion along the entire body so you can visualize the tracer distribution over time.
 

Key benefits of FlowMotion Multiparametric PET Suite

  • Fully automated solution obtains whole-body images of metabolic glucose rate and distribution volume, in addition to SUV images
  • Flexible acquisition protocols enable use in clinical research settings
  • Reduces the variability of quantitative measurements due to differences in uptake time, patient body size and blood glucose levels, leading to better characterization of tracer uptake compared to SUV alone
  • Provides additional information to evaluate therapy effectiveness based on metabolic glucose rates compared to SUV alone

General Requirements

System

Minimum Software Version

Biograph mCT HW/SW platform must be running PETsyngo VG70 or higher with MARS, ICS T13 and IRSmx3 hardware or higher.

Other

FlowMotion and PET Dynamic option are required to enable this option.

Please Note: Additional technical pre-requisites may apply. Upon receiving your request, your local Siemens representative will clarify whether your system meets the requirements.

Related Products, Services & Resources

*Biograph Vision and its features and applications are pending 510(k) clearance, and are not yet commercially available in the United States or other countries worldwide. Their future availability cannot be guaranteed. Please contact your local Siemens Healthineers organization for further details.