VERSANT HCV Genotype 2.0 Products (LiPA)

Designed to identify and correctly detect multiple genotypes and subtypes

VERSANT HCV Genotype 2.0 Products (LiPA)
 
Contact Us

Hardware:
Auto LiPA 48 Genotyping Instrument (Strip Processor)
AutoBlot 3000H Genotyping Instrument (Strip Processor)

 

Reagents:
VERSANT® HCV Genotype 2.0 Assay (LiPA)
VERSANT® HCV Amplification 2.0 Kit (LiPA)
VERSANT® HCV Control 2.0 Kit (LiPA)

 

Software:
LiPA Scan HCV Interpretation Software

AutoBlot 3000H

Specification Description
Dimensions 22 in x 18 in x 7.5 in
599 mm x 457 mm x 191 mm
Weight 35 lbs (15.9 kg)
Capacity 20 strips
Power 100-240V, 50 or 60Hz,
3.2amp max
Software Updates PC download
Reagent Bottles 500ml (wash buffer)
250ml (DI buffer)
Reagents Standard: 6
Waste Bottle 1L
Dispense Volume Range 0.5ml-3.0ml in 0.1ml
increments
accuracy +/- 10%
Incubation Time up to 24 hours for all incubation periods in increments of 1 minute
Number of Programmable
Steps per assay
15 steps
Max Relative Humidity 80%
Platform Temperature 40° C to 60° C (+/- 1.0° C)
(steady state condition)
Additional features Heated platform, magnetic stirrer, heated bottle plate

Auto Lipa 48 instrument

Specification Description
General  
Display unit Liquid Crystal Display with 2 rows of 16 digits
Keyboard 4-key membrane keyboard
Number of dispensing channels 6 (7th optional)
Capacity of reagent bottles 4 x 250 mL
2 x 500 mL
1 x 1000 mL
1 x 2000 mL  
1 x 2500 mL
1 x 3000 mL
Computer Interface Serial RS 232 C, 9600 Baud, USB
Incubation temperature Adjustable between 35°C and 65°C
Volume of reagent dispensed 250 - 3000 µL steps
Dispensing accuracy Less than or equal to 10%
Cooling Temperature < 30°C within 6 min
Power  
Supply Auto-sensing for settings
100 - 120 Volt and 220 - 240 Volt
50 or 60 Hz
Main fuses 2 x T 8A / 250V (Slow Blow)
Consumption Max. 900 VA
Physical  
External dimensions Closed
Width: 804 mm/31"
Height: 460 mm/18"
Depth: 459 mm/18"

Open:
Width: 804.0 mm/31"
Height: 671.4 mm/26"
Depth: 510.6 mm/20"
Weight 47 kg

Related Products, Services & Resources

The products/features (mentioned herein) are not commercially available in all countries. Due to regulatory reasons their future availability cannot be guaranteed. Please contact your local Siemens Healthineers organization for further details.