VERSANT HCV RNA 1.0 Assay (kPCR)

Highly Sensitive Viral Load Assay for the VERSANT kPCR Molecular System

VERSANT HCV RNA 1.0 Assay (kPCR)
 
Contact Us

Performance to Meet Your Needs

The VERSANT® HCV RNA 1.0 Assay (kPCR)* is a real-time kinetic polymerase chain reaction (kPCR) assay for quantitative detection of human hepatitis C virus (HCV) RNA in plasma or serum of HCV-infected individuals. The assay is intended to be used in conjunction with clinical presentation and other laboratory markers of disease status to aid in the management of HCV-infected individuals undergoing antiviral therapy.



Optimal Standardization

  • Referenced to the WHO 3rd Hepatitis C Virus (HCV) RNA International Standard (60/100) for IU/mL
  • Conversion factor: 1 IU/mL = 4.3 copies/mL
  • Lot-to-lot reproducibility ensured with Gold Standard Master Calibrators (secondary standards to WHO standard)


Dynamic Range

  • 15-100,000,000 IU/mL (64.5 – 430,000,000 copies/mL)
  • LOD = 15 IU/mL (64.5 copies/mL)


Total Precision (including lot-to-lot variation)

  • 2 log IU/mL – 23.8 to 30.4% (0.11 - 0.13 log SD)
  • 3-4 log IU/mL – 22.8 to 23.6% (0.10 log SD)
  • 5-8 log IU/mL – 26.5 to 35.6% (0.11 - 0.15 log SD)


Catalog No. and Description

Catalog No.      Description
10469013          VERSANT HCV-1 RNA 1.0 (kPCR) Kit, IVDD Box 1 (96 tests) *
10469014          VERSANT HCV-1 RNA 1.0 (kPCR) Kit, IVDD Box 2 (96 tests) *
10286026          VERSANT Sample Preparation 1.0 Reagents Box 1 (96 tests) *
10286027          VERSANT Sample Preparation 1.0 Reagents Box 2 (96 tests) *

 

*IVDD, CE marked. Not available for sale in the U.S. Product availability varies from country to country and is subject to local regulatory requirements.
 


Related Products, Services & Resources

The products/features (mentioned herein) are not commercially available in all countries. Due to regulatory reasons their future availability cannot be guaranteed. Please contact your local Siemens Healthineers organization for further details.